Loading

802T NEMA Style Limit Switches
Allen-Bradley

Our Bulletin 802T Direct Opening Action limit switches are used for safety applications per ISO 14119. These limit switches have the same mounting dimensions as other NEMA style limit switches.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 802t nema style direct opening action limit switches family
802t nema style direct opening action limit switches family
Chevron LeftChevron Left
802t nema style direct opening action limit switches family
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 802T Direct Opening Action limit switches are used for safety applications per ISO 14119. These limit switches have the same mounting dimensions as other NEMA style limit switches. The rugged metal construction and plug-in body are designed for use in harsh industrial environments. Direct opening action assures that the normally closed contacts open when the limit switch is actuated.


  • Direct opening action
  • Snap-acting contacts
  • Rugged metal construction
  • Long life and reliability
  • Plug-in design
  • NEMA 6P/IP67 sealing
  • Typical applications include:
    • Machine guards
    • Access gates and doors
    • Cranes or hoists
    • Transfer stations
    • Indexing tables
    • Robotic cells
    • Material handling
    • Packaging
    • Food processing
    • Transportation
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified for 2- and 4-circuit models
  • UKCA Marked for all applicable regulations
Safety Classification 

Cat. 1 Device per EN 954-1 Dual channel limit switch suitable for Cat. 3 or 4 systems

Functional Safety Data

Usable for ISO 13849-1:2006 and IEC 62061.

Data other than B10d is based on:

  • Usage rate of 1op/10 mins., 24 hrs/day, 360 days/year, representing 51840 operations per year
  • Mission time/Proof test interval of 38 years

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left 802T NEMA Style Limit Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose