Loading

High-speed Fiber Optic Sensors
Allen-Bradley

Our high-speed fiber optic sensors are a general purpose, DIN-rail mountable solution ideal for high-speed or simplistic applications.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 45FSL High-speed Fiber Optic Sensors are a general-purpose, DIN-rail mountable solution ideal for applications where simplicity is key. The unique Power Bus feature reduces wiring and installation costs. This model also features fast response time for high-speed applications and simple lighted indication for output status and stability.

  • Cross-talk protection for up to eight-ganged sensors
  • Power Bus feature helps reduce wiring and installation costs
  • 30 µs response time for high-speed applications
  • Compatible with plastic fibers up to 2.2 mm (0.09 in.) diameter
  • Dual high-intensity status indicators for output and stability indication
  • Mounting bracket and fiber optic cable adapter included
  • Applications include:
    • Material handling
    • Packaging
    • Food processing
    • Transportation

Certifications
CSA MarkCanadian Standards Association Mark
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives 
  • CSA Certified
  • UKCA Marked for all applicable regulations
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Catalog Chevron RightChevron Right
  4. Chevron LeftChevron Left Sensors and Switches Chevron RightChevron Right
  5. Chevron LeftChevron Left High-speed Fiber Optic Sensors Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose