Loading

440P 22 mm Metal Safety Limit Switches
Allen-Bradley

Our Bulletin 440P 22 mm Metal Safety Limit Switches have a small metal case and a choice of actuator heads.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen-Bradley 440P 22 mm Metal Safety Limit Switches
Allen-Bradley 440P 22 mm Metal Safety Limit Switches
Chevron LeftChevron Left
Allen-Bradley 440P 22 mm Metal Safety Limit Switches
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 440P 22 mm Metal Safety Limit Switches have a small metal case and a choice of actuator heads. All units are supplied with an integral 2 m (6.6 ft) cable. These switches conform to EN 50047.

  • Rugged die-cast enclosure
  • Positive operation, direct opening action
  • Snap-acting contact actuation
  • 1 N.C. and 1 N.O. contact
  • Pre-wired 2 m (6.6 ft)  cable, bottom or side exit
  • Typical applications include:
    • Cranes and hoists
    • Elevators
    • Escalators
    • General safeguarding applications
    • Industrial trucks and tractors
    • Material handling
    • Overhead doors
    • Packaging
    • Scissor lifts
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Safety Switches Brochure GLSAFE-BR002_-EN-P
Certifications
Certifications
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives
  • TÜV Certified
  • UKCA Marked for all applicable regulations
  • UL Listed 
Safety Classification

Dual channel limit switch suitable for Cat. 3 or 4 systems when ganged together

Standards Compliance
  • ISO 13849-1
  • IEC/EN 60204-1
  • NFPA 79
  • EN 1088
  • ISO 14119
  • IEC/EN 60947-5-1
  • ANSI B11.19
  • AS 4024.1

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Safety Products
  5. Chevron LeftChevron Left 440P 22 mm Metal Safety Limit Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose