Loading

440N Magnetically Coded Non-contact Interlock Switches
Allen-Bradley

Our Magnetically Coded Non-contact Interlock Switches, with molded-in brackets and diminutive sizes, are extremely versatile and simple to install. For high-risk applications, the control unit is used with a single sensor to give a high-integrity system.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(6)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Magnetically Coded Non-contact Interlock Switches, with molded-in brackets and diminutive sizes, are extremely versatile and simple to install. For high-risk applications, the control unit is used with a single sensor to give a high-integrity system.

  • Non-contact actuation
  • Magnetic coded sensing
  • High tolerance to misalignment
  • Designed for use with specified controllers
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
SensaGuard RFID Non-Contact Safety Switches Product Profile 440NZ-PP001_-EN-P
Miscellaneous Publication
Safety Switches Brochure GLSAFE-BR002_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
Safety Classification
  • Type 4 Interlocking Device with low coding per ISO 14119
Functional Safety Data
  • B10d: > 2 x 106 operations at min.
  • PFHD: > 3 x 10-7
  • MTTFd: > 385 years
  • Dual channel interlock may be suitable for performance levels PLe or PLd (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on application characteristics
  • For more information, see publication SAFETY-SR001
Standards Compliance
  • IEC 60947-5-3
  • ISO14119
  • ISO13849-1 when used with approved safety control
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440N Magnetically Coded Non-contact Interlock Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose