Loading

440C-CR30
Allen-Bradley

Our Guardmaster® 440C-CR30 Software Configurable Safety Relay is flexible, cost-effective, and easy to use.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Main Image
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Guardmaster® 440C-CR30 Software Configurable Safety Relay is flexible, cost-effective, and easy to use. This relay is ideal for applications requiring as many as ten dual-channel safety circuits and controlling as many as five output zones. You can configure this relay by selecting certified safety function blocks to rapidly build your applications. This relay is completely integrated with Allen-Bradley Logix controllers and can be configured using Studio 5000 Logix Designer® software or Connected Components Workbench software. The 440C-CR30 relay can share information with the control system through the optional EtherNet/IP plug in module which increases uptime and enables The Connected Enterprise®.

  • Suitable for applications up to PLe, Cat. 4 per ISO 13849-1 and SIL CL3 per IEC 62061
  • Offers 22-point embedded safety I/O
  • Supports as many as two Micro800® plug-in modules
  • Offers optional Ethernet plug-in module
  • Provides embedded communication via USB programming port and non-isolated serial port for RS-232 communications
  • Includes two single-wire safety input/output points for interlocking between Guardmaster® safety relays
  • Offers optional Ethernet plug-in modules which allow this relay to communicate diagnostic data to a CompactLogix™ or Micro800® controller

Additional Information

  • Premier Integration of the Studio 5000 Logix Designer application and Guardmaster 440C-CR30 safety relays reduces development time by providing diagnostic views and standardized tags.
  • Explore the capabilities of our Guardmaster 440C-CR30 configurable safety relays.
  • Protect your people, productivity, and environment with our integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Applications

The Guardmaster® 440C-CR30 Software Configurable safety relays support the following safety monitoring applications:

  • Emergency stops
  • Gate switches
  • Light curtains
  • Muting light curtains
  • Locking gate switches
  • Two-hand control devices
  • Safety mats

Software

Design and Configuration Software
Main Image
Software
Design and Configuration Software

Simplify standalone machine development and reduce design time for multiple industries. Use Connected Components Workbench software with Microsoft Visual Studio to configure your Guardmaster 440C-CR30 Configurable Safety Relays.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
User Manuals Publication
Guardmaster 440C-CR30 Configurable Safety Relay Wiring Diagram 440C-WD001_-EN-P
Guardmaster 440C-CR30 Configurable Safety Relay Quick Start Guide 440C-QS001_-EN-P
Guardmaster 440C-CR30 Configurable Safety Relay User Manual 440C-UM001_-EN-P
Product Profiles Publication
Guardmaster 440C-CR30 Configurable Safety Relay Product Profile 440C-PP001_-EN-P
Miscellaneous Publication
Guardmaster 440C-CR30-22BBB Software Configurable Safety Relay Product Information 440C-PC001_-EN-P
Guardmaster 440C-ENET Ethernet Module Product Information 440C-PC002_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Marked for all applicable directives 
  • cULus Listed

Safety Classification

  • SIL CL3 per EN IEC 62061
  • PLe per ISO 13849-1 
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440C-CR30
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose