We offer a broad range of relays and timers worldwide. They are designed, manufactured and tested to meet the most demanding worldwide standards and ratings.
- Product Selection
- Overview
Product Selection
Showing
1
-
1
of
0
Results
700-HA Tube Base Relays
These general purpose relays are ideally suited for applications with machine tool, pulp and paper, and transportation OEMs.
700-HB Square Base Relays
These relays are designed for HVAC, elevator, and automotive industry applications and offer IEC closed terminal and NEMA open terminal versions.
700-HC Miniature Ice Cube Relays
These are 4-pole plug-in relays for your low-energy switching applications.
700-HG Power Relays
These relays are suitable for switching DC loads and are available with an optional magnetic blowout for arc suppression, enabling switching of even higher current DC circuits.
700-HHF Flange Mount Power Relays
These relays are small-sized general purpose relays that switch large loads.
700-HJ Magnetic-latching Relays
These relays control lighting loads or continuous duty applications to save energy.
700-HK Slim Line Relays
These relays are ideal for a variety of high-density isolation and interposing applications.
700-HL Terminal Block Style Relays
These terminal block relays include a 6.2 mm wide per-pole interface and quick connections help reduce installation costs.
700-HP PCB Pin Style
Our Bulletin 700-HP Relays are general purpose relays with plug-in PIN-style printed circuit board (PCB) terminals.
700-HPS PCB Pin Style Safety Relays
These relays feature mechanically linked contacts that are required for safety circuits as per EN 50205 (Type B).
700-HTA Alternating Relays
These relays serve as interposing relays between your controller and field devices and lets you select the primary or secondary load or to alternate between the two.
700-FE Economy Timing Relays
These relays are 17.5 mm wide and have a timing range of 0.05 seconds to 100 hours.
700-FS High-performance Relays
These relays have a 22.5 mm space-saving design and a timing range of 0.05 seconds to 300 hours.
700-HLF Terminal Block Timing Relays
These relays are relay- and socket-assembled modules for high-density applications.
700-HNC Miniature Timing Relays
These relays are some of the smallest timing relays available. They require only 26 mm (1.02 in.) on a DIN Rail, with a socket.
700-HNK Ultra-slim Timing Relays
These relays are some of the smallest plug-in relays on the market. They require only 15.6 mm (5/8 in.) DIN Rail space in a socket.
700-HR Dial Type Timing Relays
These relays are plug-in socket-mounted timing relays. They are easy to set, and can be panel- or DIN rail-mounted.
700-HT Tube Base Timing Relays
These relays are best for general purpose applications and mount on tube-type bases.
700-HV Repeat Cycle Timing Relays
These relays provide cycled on-off switching when a signal is applied. The on and off intervals are independently adjustable.
700-HX Multifunction Digital
These relays use a highly visible negative transmissive status indicator display to increase readability and offer two additional modes for application flexibility.
700-CF IEC Industrial Control Relays
These relays provide features required for demanding industrial applications such as mechanically linked contacts, timing options, and long contact life in an IEC design.
700-EF Industrial Control Relays
These relays offer low power consumption and universal wide range coils which enables four coils to cover control voltages from 24V…500V, 50-60 Hz, DC.