Loading

855H General Purpose Electronic Horns
Allen-Bradley

Our Bulletin 855H General Purpose Electronic Horns produce a sound output of 108 dB (A) maximum, which is suitable for most mid-range industrial and institutional, single-status signaling applications.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 855H General Purpose Electronic Horns produce a sound output of 108 dB (A) maximum, which is suitable for most mid-range industrial and institutional, single-status signaling applications. The enhanced version produces sound output of 113 dB (A) max. Our horns have multi-tone and volume control capabilities. You can retrofit the horns directly into most machine panel cutouts or mount them into traditional 4-inch electrical backboxes.

  • Three tones are available in the GP Electronic Horn range
  • Stepless volume control via potentiometer accommodates fluctuating ambient noise
  • No need to upsize power supply due to lower current consumption
  • No back EMF at switch off
  • Rated UL Type 4/4X/13/3R, IP66 (surface mount) or UL Type 3R/13, IP54 (semi-flush mount)
  • Housings made of heat- and shock-resistant, corrosion-free, UV-stable plastics suitable for harsh environments and outdoor applications
  • Enhanced version includes: 113 dB (A) max, two-stage, three tones, and volume control

Industrial Horn Tones [.WAV]

Our horns come in a wide range of tones. To hear an option, select any horn tone from the table below.

  Standard Version Enhanced Version
Tone 1 Sweeping (800/1000Hz @ 7 Hz) Buzzer
Tone 2 Buzzer Sweeping (1200/500 Hz Sweeping @ 1 Hz)
Tone 3 Sweeping (1200/500Hz @ 1 Hz) Sweeping (800/1000 Hz @ 7 Hz)

 


Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Marked
  • c-UL-us Listed — File No. S6583; Guide Nos. UCST, UCST7
Standards Compliance
  • CSA C22.2 No. 205
  • EN 6100-6-2
  • EN 6100-6-3
  • EN/IEC 60947-1
  • EN/IEC 60947-5-1
  • UL 464
Important: These products are intended for use in industrial signaling applications only.

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Signaling Solutions Brochure 855-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 855H General Purpose Electronic Horns
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose