Loading

Micro820 Controllers
Allen-Bradley

Our Micro820® Programmable Logic Controller Systems include a nano-sized footprint and are designed for small standalone machine control and remote automation applications that require flexible communications and I/O capabilities.
2080 Micro800™ Control System
Micro850
System Designer
System Designer
2080 Micro800™ Control System
Explore Now
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Front view of Micro820 2080-L20E controller, catalog 2080-L20E-20QBB
  • Front view of MIcro820 2080-L20E controller with pop-out window of catalog number
Front view of Micro820 2080-L20E controller, catalog 2080-L20E-20QBB
Front view of MIcro820 2080-L20E controller with pop-out window of catalog number
Chevron LeftChevron Left
Front view of Micro820 2080-L20E controller, catalog 2080-L20E-20QBB
Chevron LeftChevron Left
Front view of MIcro820 2080-L20E controller with pop-out window of catalog number
Allen-Bradley logo

Our Micro820® programmable logic controllers (PLC) include a nano-sized footprint and are designed for small standalone machine control and remote automation applications that require flexible communications and I/O capabilities. These controllers support up to 36 I/O points with many embedded features such as Ethernet, microSD slot for recipe and data log, and analog I/O.


What’s New?

Optimize operational processes with the new Micro820 L20E controllers. These latest controller options offer additional capabilities that simplify machine development and deployment. 

  • Enhanced performance on program execution, I/O response and communication
  • Increased connectivity with Class 1 implicit messaging up to four nodes
  • Simplified initial machine setup with a USB Type C port  
  • Optimized for Connected Components Workbench™ software version 23 or FactoryTalk® Design Workbench™ software version 1 as the minimum requirement
  • Easy recognition of new controller options with catalog numbers containing E, for Ethernet connectivity, after the controller series. For example: 2080-L20E

Overview

  • Offers 20-point controllers
  • Provides embedded 0...10V non-isolated four channel analog input and one channel analog output for speed control of an AC drive
  • Provides embedded communications via non-isolated serial port (for RS-232 and RS-485 communications) and Ethernet port
  • Communicates via EtherNet/IP™
  • Provides embedded support for up to four 10k thermistor temperature inputs
  • Supports program download through USB with an optional 3.5-in. Remote LCD
  • Supports up to two Micro800™ plug-in modules
  • Supports microSD™ card for program transfer, datalog, and recipe management
PE_CE-2026-POY-Silver-Awards.png
Control Engineering 2026 Product of the Year and Plant Engineering 2026 Product of the Year

Micro820 L20E controller received Silver for both awards in the Industrial Computing category and Automation, Controls & Motion Systems category, respectively.

Video
Scalable Control with Micro800™ Controllers

Discover Micro800™ controllers, a smart and integrated micro control solution designed for flexibility, productivity and ease of use.


Tools & Resources

Connected Components Workbench Software Tutorials
Connected Components Workbench Software Tutorials
Video Tutorials
Video Tutorials
Connected Components Workbench Software Tutorials
Easy-to-follow, self-paced Connected Components Workbench software tutorials to simplify your standalone machine development.
Learn More
Micro800 Controllers Tutorials
Micro800 Controllers Tutorials
Video Tutorials
Video Tutorials
Micro800 Controllers Tutorials
Ease your Micro800 Control System configuration and programming with these simple tutorials.
Learn More
PanelView 800 Graphic Terminals Tutorials
PanelView 800 Graphic Terminals Tutorials
Video Tutorials
Video Tutorials
PanelView 800 Graphic Terminals Tutorials
Watch these videos and discover tips and tricks to make the most of your PanelView 800 graphic terminals, using Connected Components Workbench software.
Learn More
Micro Control Systems
Micro Control Systems
Capability
Capability
Micro Control Systems
Designed for large standalone machine applications, our Micro Control System offers a cost-effective and customizable solution to machine builders.
Explore Our Capabilities
Technology Partners
view from above of man in red hard hat looking up at a micro controller
PartnerNetwork Program
Technology Partners

Our PartnerNetwork™ offers complementary product solutions for Micro800™ controllers through the Technology Partners program. It can help you locate the products that solve your application challenges.

Learn More

Software

Design and Configuration Software
conceptual photo illustration of computer networking
Software
Design and Configuration Software

Simplify standalone machine development and reduce design time for multiple industries with the Connected Components Workbench™ software.

Get Started
FactoryTalk Design Workbench Software
FactoryTalk Design Workbench Software
Software
Software
FactoryTalk Design Workbench Software
Transform your Micro Control System design experience with our advanced automation software that combines modern architecture with high-performance capabilities and seamless multi-device integration.
Learn More
Product Compatibility and Download Center (PCDC)
laptop with screenshot of PCDC website
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started

Applications

Learn more about the typical applications for Micro820 controllers. 

Intermittent Vertical Form, Fill, and Seal Machine

Material Handling

Shearing Machine with Flying Cut

Shrink Sleeving Machine

Solar Panel Positioning

Stamping Press Machine


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
MicroLogix 1000, MicroLogix 1100, MicroLogix 1200, Pico, and PicoGFX Controllers to Micro800 Controllers Modernization eBook MIGRAT-PP012_-EN-E
Miscellaneous Publication
Micro800 Controllers Family eBook  2080-BR001_-EN-P
Micro Control System eBook MICRO-BR001_-EN-P
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
KC CertificationKC Certification
  • c-UL-us CL1DIV2
  • CE
  • C-Tick
  • KC
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Programmable Controllers
  5. Chevron LeftChevron Left Micro820 Controllers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose