Loading

CENTERLINE 1500 Medium Voltage Soft Starters
Allen-Bradley

CENTERLINE 1500 medium voltage soft starters feature a MV SMC™-50 smart motor controller and a range of starting and stopping modes for industrial applications.
CENTERLINE 1500 Medium Voltage Motor Control Centers
A group of six tall, gray, metal cabinets house CENTERLINE 1500 motor control centers.
System Designer
System Designer
CENTERLINE 1500 Medium Voltage Motor Control Centers
Explore Now
  1. Overview
  2. Documentation
  3. Certifications
Open All Close All
Overview
  • Main Image
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

CENTERLINE 1500 medium voltage soft starters feature a MV SMC™-50 smart motor controller and a range of starting and stopping modes for industrial applications.

The MV SMC-50 smart motor controller is a microprocessor-based design that delivers precise torque control during processes. Plus, the medium voltage soft starter offers advanced monitoring and protection features – such as built-in DPI communications, electronic motor overload protection and power factor correction – to help keep your application running and reduce downtime. From utilities to mining, the NEMA CENTERLINE 1500 medium voltage soft starter serves the most demanding industries.


Overview

Medium Voltage Soft Starter Features

Standard Control Module

  • Soft start with selectable kickstart
  • Soft stop
  • Current limit start with selectable kickstart
  • Linear speed acceleration with selectable kickstart (requires motor tachometer)
  • Linear speed deceleration (requires motor tachometer)
  • Dual ramp with selectable kickstart
  • Full voltage
  • Preset slow speed

Standard Features of SMC-50 Controller

  • Electronic motor overload protection
  • Metering
  • Built-in DPI communications
  • Two-line, 16-character backlit LCD display
  • Keypad programming
  • Three programmable auxiliary contacts

Complete Package

  • Quick shipment of several standard configurations
    • Bulletin 1560F retrofit controller
    • Bulletin 1562F combination controller
  • Available with optional equipment
    • Power factor correction capacitors
    • Specialty meters, transducers and relays
  • Ready for immediate installation
  • Complete installation documentation
  • Built to Rockwell Automation quality standards and ISO9001:2000
  • Fully load tested with a three-phase MV motor

Additional Information

Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Medium Voltage Controllers Selection Guide 1500-SG001_-EN-P
CENTERLINE 1500 Motor Control Center with IntelliCENTER Technology Using an EtherNet/IP Network 1500-TD001_-EN-P
CENTERLINE Medium Voltage SMC Specifications 1560F-TD001_-EN-P
MV SMC OEM Components Specifications 1503E-TD001_-EN-P
User Manuals Publication
CENTERLINE Medium Voltage SMC-50 Motor Controller User Manual 1560F-UM001_-EN-P
General Handling Procedures for Medium Voltage Controllers Quick Start MV-QS050_-EN-P
CENTERLINE 200/400 A Two-high Cabinet, Standard, and Arc-resistant Enclosure User Manual 1500-UM055_-EN-P
CENTERLINE 400 A One-high Cabinet, Standard, and Arc-resistant Enclosure User Manual 1512A-UM100_-EN-P
CENTERLINE 800 A One-high Cabinet, Standard, and Arc-resistant Enclosure User Manual 1512A-UM102_-EN-P
IntelliVAC Contactor Control Module (Series F) User Manual 1503-UM060_-EN-P
MV 400A Contactor (Series E and F) User Manual 1502-UM052_-EN-P
MV 450 A Contactor (Series G) User Manual 1502-UM060_-EN-P
MV Contactor 800 A, 2400-7200V (Series F) User Manual 1502-UM054_-EN-P
MV SMC Flex Motor Controller for Series K (or later) User Manual 1560E-UM051_-EN-P
Program Guides Publication
Installation Guidelines for MV Arc Plenums and Chimney Systems MV-AT001_-EN-P
Miscellaneous Publication
MV Smart Motor Controllers (SMC) Specification Guide 1560E-SR022_-EN-P
Certifications
Certifications
CSA MarkCanadian Standards Association Mark
UL Listed CertificationUL Listed Certification
  • CSA
  • ANSI
  • IEEE
  • NEC
  • OSHA
  • IEEE 519-1992
  • IEEE C37.20.7, Type 2B
  • NEMA
  • UL
  • European Directives for Safety and EMC

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Controllers, Contactors, Soft Starters, MCCs
  5. Chevron LeftChevron Left CENTERLINE 1500 Medium Voltage Soft Starters
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose