Loading

Bulletin 100-K Miniature Contactors
Allen-Bradley

Our Bulletin 100-K IEC Miniature Contactors are designed for commercial and light industrial applications where panel space is at a premium. These miniature devices, at 45 mm wide, are shallower and have fewer panel depth requirements than standard IEC contactors.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Bulletin 100-K IEC Miniature Contactors are designed for commercial and light industrial applications where panel space is at a premium. These miniature devices, at 45 mm wide, are shallower and have fewer panel depth requirements than standard IEC contactors.

Allen-Bradley logo

Overview

  • Compact size
  • Same dimensions for AC and DC
  • Full-voltage non-reversing and reversing contactors
  • 5, 9, and 12 A contactors rated at 690V
  • IP2X finger protection
  • Optional integrated surge suppressor
  • Compatible with Bulletin 193-K bimetallic overload relay
  • Mirror contacts per IEC 60947-4-1 and mechanically linked contacts per IEC 60947-5-1 on main unit
Branch Motor Control & Protection
Branch Motor Control & Protection
Branch Motor Control & Protection
Our Branch Motor Control & Protection portfolio is specifically designed and tested to make your job easier. With components including circuit breakers, contactors, overload relays, and accessories, we deliver a tailored solution to help you create a scalable machine design.
Learn More

Certifications
UL Listed CertificationUL Listed Certification
UL Listed Component MarkUL Listed Component Mark
CCC MarkChina Compulsory Certificate
IE3IE3
  • CE Marked
  • cULus Listed (File No. E41850, Guide NLDX, NLDX7)
  • CCC
  • Suitable for use with IE3 Motors (IEC 60034-30)
Standards Compliance
  • CSA 22.2, No. 14
  • UL 508/UL 60947-4-1
  • IEC/EN 60947-1
  • IEC 60947-4-1 Annex F — Mirror Contacts
  • IEC 60947-5-1 Annex L — Mechanically Linked Contacts
  • IEC 60947-5-4
  • Meets the material restrictions for European Directive 2002/95/IEC-EU-RoHS (100-C)
  • NF F 62-000

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
IEC Contactors Product Profile 100C-PP002_-EN-P
Miscellaneous Publication
Controlling High Efficiency Motors Brochure IE3-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Control
  5. Chevron LeftChevron Left Bulletin 100-K Miniature Contactors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose