Loading

2098 UltraWARE Software
Allen-Bradley

Ultraware Software assists in commissioning your Ultra 1500, Ultra 3000, Ultra 5000, and Kinetix 3 servo drives.
Loading
  1. Overview
  2. Documentation
Open All Close All
Overview

Our Bulletin 2098 UltraWARE™ is software for commissioning your Ultra™ 1500, Ultra™ 3000, Ultra™ 5000 and Kinetix® 3 Servo Drives. This software has a complete set of troubleshooting and diagnostic tools. It is compatible with a variety of drives within our Motion Control family, which simplifies integration and debugging.

Allen-Bradley logo
  • Communicates with Ultra™ 1500, Ultra™ 3000, Ultra™ 5000 and Kinetix® 3 servo drives using the serial port on your PC
  • Lets you define motion capabilities by selecting the operating modes or the motion functions in your servo drives
  • Configuration capability that lets you commission and program your system offline
  • Powerful, field-tested productivity tools including built-in oscilloscope, on-screen meters and tools for rapid debugging and measurement
  • Monitors a wide variety of status and motion parameters on your drives
  • Supports standard ANSI C programming (Ultra5000 drives only)
  • Compatible with Windows® 95, Windows 98, Windows 2000 and Windows NT operating systems

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Kinetix Motion Control Selection Guide KNX-SG001_-EN-P
Installation Instructions Publication
UltraWARE Software Installation Instructions 2098-IN002_-EN-P
User Manuals Publication
Kinetix 3 Drive Systems Design Guide KNX-RM005_-EN-P
Ultra3000 Drive Systems Design Guide KNX-RM008_-EN-P
UltraWARE Software User Manual 2098-UM001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control
  5. Chevron LeftChevron Left 2098 UltraWARE Software
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose