Loading

502L with Disconnect Switch
Allen-Bradley

Our Bulletin 502L Combination Lighting Contactors with Disconnect Switch combine switching and over-current protection in the same enclosure.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(11)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Bulletin 502L Combination Lighting Contactors with Disconnect Switch combine switching and over-current protection in the same enclosure. These contactors consist of a Bulletin 500L 3-pole lighting contactor and a disconnect switch (fused or non-fused) mounted in a common enclosure.

Allen-Bradley logo

Overview

  • Includes current ratings 15…300 A
  • Offers fusible or non-fusible disconnect switch
  • Includes painted metal enclosures: Type 1, Type 3R/4/12
  • Includes stainless steel enclosures: Type 4/4X
  • Includes non-metallic enclosures: Type 4/4X
  • Offers a wide variety of factory modifications

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • cULus Listed — File No. E54866; Guide No. NITW, NITW7

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Applications

Combination lighting contactors may be used for:

  • Industrial, highway, and area lighting applications
  • Applications where a lighting circuit may have to be disconnected for periodic maintenance

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Feeder Disconnect and Combination Lighting Contactors Specifications 500-TD013_-EN-P
Product Profiles Publication
Selecting Effective Lighting Control White Paper 500LC-WP001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Lighting Control
  5. Chevron LeftChevron Left 502L with Disconnect Switch
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose