Loading

Stratix 4300 Remote Access Router
Allen-Bradley

Our Stratix® 4300 Remote Access Router helps enable connectivity to remote systems and applications.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • stratix 4300 remote access router RK20 front orientation

    Stratix 4300 Remote Access Router (1783-RA2TGB)

  • Stratix 4300 remote access router RK20 left orientation

    Stratix 4300 Remote Access Router (1783-RA2TGB)

  • Stratix 4300 remote access router RK22 front orientation

    Stratix 4300 Remote Access Router (1783-RA5TGB)

  • Stratix 4300 remote access router RK22 left orientation

    Stratix 4300 Remote Access Router (1783-RA5TGB)

  • Stratix 4300 Wireless Router 1783-RA2TGB with 2 Ports Group

    Stratix 4300 Wireless Router 1783-RA2TGB with 2 Ports

  • Stratix 4300 Wireless Router with 5 Ports group image

    Stratix 4300 Wireless Router with 5 Ports

  •   4300 Wireless Router, 1783-RA, Full product line

    4300 Wireless Router, 1783-RA, Full product line

stratix 4300 remote access router RK20 front orientation

Stratix 4300 Remote Access Router (1783-RA2TGB)

Stratix 4300 remote access router RK20 left orientation

Stratix 4300 Remote Access Router (1783-RA2TGB)

Stratix 4300 remote access router RK22 front orientation

Stratix 4300 Remote Access Router (1783-RA5TGB)

Stratix 4300 remote access router RK22 left orientation

Stratix 4300 Remote Access Router (1783-RA5TGB)

Stratix 4300 Wireless Router 1783-RA2TGB with 2 Ports Group

Stratix 4300 Wireless Router 1783-RA2TGB with 2 Ports

Stratix 4300 Wireless Router with 5 Ports group image

Stratix 4300 Wireless Router with 5 Ports

  4300 Wireless Router, 1783-RA, Full product line

4300 Wireless Router, 1783-RA, Full product line

Chevron LeftChevron Left
stratix 4300 remote access router RK20 front orientation
Chevron LeftChevron Left
Stratix 4300 remote access router RK20 left orientation
Stratix 4300 remote access router RK22 front orientation
Stratix 4300 remote access router RK22 left orientation
Stratix 4300 Wireless Router 1783-RA2TGB with 2 Ports Group
Stratix 4300 Wireless Router with 5 Ports group image
  4300 Wireless Router, 1783-RA, Full product line
Allen-Bradley logo

Our Stratix® 4300 Remote Access™ Router hardware, wired and wireless, is a dedicated platform for FactoryTalk® Remote Access™ Manager software. This combination provides support for installation, programming updates, and on-demand troubleshooting and maintenance when you cannot travel. 

The Stratix 4300 router is designed to allow machine builders and OEMs to securely operate on remote systems and its subnetworks. The secure remote access routers are offered in both wired and wireless with two and five 10/100/1000 Mbps Gigabit Ethernet copper port variants. Wireless includes both Wi-Fi only, Cellular only and a combination unit with both Wi-Fi and Cellular.  


Reduce Costly Travel and Increase Network Accessibility

  • Grants access to remote applications while independent of physical location with VPN technology designed for industrial communication
  • Enables connectivity to devices connected via Gigabit Ethernet and serial port with Stratix 4300 Remote Access Router

Zero Impact Provisioning

  • Provides easier setup through an intuitive user interface and does not require configuration changes for existing devices in the remote network
  • Offers firewall friendly, passive solution with outbound only connections

Minimize Downtime and Increased Productivity

  • Provides on-demand access to remote machines to troubleshoot and update programs for automation devices

Compliance with IT Policies for Machine Builders and Manufacturers

  • Authenticates trusted devices in the cloud to enable remote access and two-factor authentication for registered users
  • Provides profiling and control access for more granular implementation of organizational structures composed of contributing users, administrators and limited users
  • Reports on auditing and logging of remote connections and administrative activities performed by who, on what and for how long
  • Allows control of communication flows passing through the VPN tunnel with an integrated firewall
  • Supports local access control for the manufacturers by using digital inputs to control the availability of remote connections and digital outputs to be notified on a remote session in progress

Stratix 4300 Remote Access Router Reference Chart

The Stratix 4300 Remote Access Router hardware can be used to enable VPN connectivity with industrial networks. Permission policies may be applied to help manage accessibility within the solution. A remote connection will give you more visibility to manage a plant with an information enabled infrastructure.

Stratix 4300 Remote Access Router

1783-RA2TGB

1783-RA5TGB

1783-RA2TGC4G 1783-RA2TGW 1783-RA2TGWC4G 1783-RA5TGC4G 1783-RA5TGW 1783-RA5TGWC4G

Total RJ45 Ports

2

5

2 2 2 5 5 5

WAN

1 Gigabit Ethernet

1 Gigabit Ethernet

1 Gigabit Ethernet 1 Gigabit Ethernet 1 Gigabit Ethernet 1 Gigabit Ethernet 1 Gigabit Ethernet 1 Gigabit Ethernet

LAN

1 Gigabit Ethernet

4 Gigabit Ethernet

1 Gigabit Ethernet 1 Gigabit Ethernet 1 Gigabit Ethernet 4 Gigabit Ethernet 4 Gigabit Ethernet 4 Gigabit Ethernet
Wi-Fi       ✓ ✓   ✓ ✓
LTE Cellular     ✓   ✓ ✓   ✓

USB 2.0

✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓

Serial Port DB9 Multistandard, Isolated

✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓

Digital Input/Output

✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓

VPN

✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓

NAT/Routing

✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓

Internet Sharing

✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓

Integrated Firewall

✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓

FactoryTalk Remote Access Manager Software Offers Centralized Management

Using FactoryTalk Remote Access Manager software, the Stratix 4300 router can be managed from a centralized web-based interface to perform, configure and operate the VPN tunnel for remote access. With security in mind, two-factor authentication can be applied to validate the user’s identity. In addition, the Transport Layer Security (or TLS) encryption protocol ensures confidentiality, integrity and authenticity of the data exchange session. Logs and audit trails are made available for tracking remote access operations and established connections.

FactoryTalk Remote Access Solution
FactoryTalk Remote Access Solution
Software
Software
FactoryTalk Remote Access Solution
With the FactoryTalk® Remote Access™ solution, you don’t have to travel to manage machines. Discover a faster way to deliver support, from anywhere.
Learn More
Use Case Architecture
product black line drawings icons networks with gray text with header
Infographic
Use Case Architecture

See this diagram to learn how FactoryTalk Remote Access Manager software and the Stratix 4300 Remote Access Router hardware work together to enable connectivity to your remote equipment.

View Larger Image
Scalable Secure Remote Access Solutions for OEMs
Man wearing glasses  standing at table making notes in a notebook with a laptop and coffe cup on the table
WHITEPAPER
Scalable Secure Remote Access Solutions for OEMs

Learn how the FactoryTalk® Remote Access™ solution can help reduce cost and add more value to your Industrial Automation and Control Systems customers.

Learn more

Get to know the Stratix 4300 Wireless Router

With the addition of wireless catalog numbers, customers can now remotely access applications via Wi-Fi or Cellular. ​Both the two and five port versions of the Stratix 4300 Router feature wireless capabilities for Wi-Fi and LTE cellular. Customers can select Wi-Fi only, Cellular only or a combination of Wi-Fi and Cellular.

Key Benefits:

  • Wireless capabilities remove the need to run additional Ethernet cables
  • Wireless access for WAN connection makes back haul network connections easy to install without lifts or running conduit
  • Cellular connectivity allows remote access when no other networks are available

Optional antennas and mounting brackets are available for use with the Stratix 4300 Wireless Router.

Video
Stratix 4300 Wireless Router Introduction

Designed exclusively for FactoryTalk Remote Access, learn how the Stratix 4300 Wireless Router expands your operational productivity.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Stratix Ethernet Device Specifications 1783-TD002_-EN-P
Installation Instructions Publication
Stratix 4300 Remote Access Installation 1783-IN020_-EN-P
User Manuals Publication
Stratix 4300 Remote Access User Manual 1783-UM014_-EN-P
Ethernet Reference Manual ENET-RM002_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
RCM CertificationRCM Certification
  • CE
  • c-UL-us
  • KC
  • Morocco
  • RCM
  • UCKA

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left Stratix 4300 Remote Access Router
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose