Loading

VersaVirtual Appliance
Allen-Bradley

Our VersaVirtual™ Appliances are designed to host a small system requiring many applications, like FactoryTalk® View and operator/engineer workstations.
Loading
  1. Overview
  2. Documentation
Open All Close All
Overview
  • Allen Bradley hyperconverged (compute, networking, and storage) appliance for entry-level virtualization

    VersaVirtual™ Appliance (Series C)

Allen Bradley hyperconverged (compute, networking, and storage) appliance for entry-level virtualization

VersaVirtual™ Appliance (Series C)

Allen-Bradley logo

VersaVirtual™ Appliance Series C:

  • A hyperconverged (compute, networking, and storage) appliance for entry-level virtualization

  • Add-on phone support, systems support, and comprehensive managed services are available to help manage your infrastructure

  • Pre-engineered and pre-configured virtualization environment

  • Rack-mounted industrialized server


Virtualization brings an average of 74% decrease in total cost of ownership, and the benefits don’t end there. With the new VersaVirtual™ Appliance, you can also reduce downtime, add compute capability, and rest easy with our trusted IT/OT services and support.

  • Infrastructure management is made easy through add-on services including:
    • 24/7 phone support, customer success management, and value reporting
    • Managed services include comprehensive remote monitoring, administration, patching, and more
  • Minimize downtime and increase productivity with redundancy option
  • Preconfigured and ready to use out of the box, making it easy to purchase and deploy
  • Scale to customer needs with provided sizing options
  • Industrial-rated hardware is ready to install near or on the machine

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Installation Instructions Publication
VersaVirtual Appliance Installation GMSN-IN001_-EN-P
User Manuals Publication
VersaVirtual Appliance User Manual GMSN-UM001_-EN-P
9300-VVB-PRJ VersaVirtual Appliance User Manual GMSN-UM003_-EN-P
Certifications Publication
9300 Series VersaVirtual Certification Document 9300-CT008_-EN-E
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left VersaVirtual Appliance