Loading

ASEM 6300PA-KA0 On-Machine Industrial PC
Allen-Bradley

Our ASEM™ 6300PA-KA0 On-Machine Industrial PCs save time, space and installation cost. With a fanless design and wide temperature specs, these PCs are built to deliver years of reliable operation.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(69)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

ASEM™ 6300PA On-Machine™ industrial PCs save time, space, and installation cost. With a fanless design and the ability to operate in a wide ambient temperature range, these PCs are built to deliver years of reliable operation. These ultra-modern industrial PCs offer flexible mounting options, allowing machine designers to place the PC in the ideal location. These PCs can be further customized with optional accessories including handles, keyboard trays and a special panel for push buttons, selector switches and other input devices.

ASEM 6300PA On-Machine industrial PCs offer over 100 factory-configured combinations. These combinations can include a button area with hard-wired 22 mm pilot devices and wiring brought to two terminal blocks.

These PCs also contain a USB port on the back of the unit, which is sealed with a threaded cap that makes it easy to connect peripherals temporarily, adding the ability to replace the cap later to preserve the IP65 rating. ASEM 6300PA On-Machine industrial PCs are compatible with ThinManager® software and the entire suite of FactoryTalk® software, including FactoryTalk® View ME, FactoryTalk® View SE, FactoryTalk® Remote Access™ runtimes and the FactoryTalk® Optix™ HMI system. 

Overview

  • Available in landscape and portrait versions:
    • Landscape with 15.6”, 18.5”, 21.5” and 24” TFT LCDs in wide aspect ratio
    • Portrait with 21.5” and 24” TFT LCDs in wide aspect ratio
  • Features Full HD resolution
  • Offers various exterior features:
    • VESA 75/100 mounting, or arm mounting with Rittal or AMTRION support arms
    • Powder coated die-cast aluminum chassis with anti-scratch treatment
    • Full IP65 ingress protection with UL Type 1 and 4X (indoor) ratings
  • Bezels are aluminum and glass True Flat frames with multitouch projected capacitive touch screens
  • Features options such as:
    • Factory-configured button area with 22 mm pilot devices
    • CPU options for Intel Celeron, i3, i5, and i7 processors

A runtime license for the FactoryTalk Remote Access Basic is now available free of charge for all ASEM 6300 industrial PCs, including both new units and those you have already purchased and installed. Download it from Rockwell Automation’s Product Compatibility and Download Center to get started.

  6300PA
LED backlight TFT LCD

Landscape orientation

15.6" W - 1920x1080 

18.5" W - 1920x1080 

21.5" W - 1920x1080

24"W - 1920x1080

Portrait orientation

21.5" W - 1080x1920

24"W - 1080x1920

Touchscreen PCAP Multitouch
Front panel Aluminum and Glass True Flat 
Protection grade

IP65

UL Type 1, 4x (indoor only) and 12

Installation

VESA 75/100 or 

Top or bottom pole/suspension arm mounting compatible with RITTAL CP40/AMTRION HMA I-040 Kupplung systems

Case Aluminum alloy AN AB46400
Color Anti-scratchable painted - RAL 9006
Accessories Side handles, perimetral handle, keyboard holder kit
Processors

Intel® Celeron™ 3965U 2.20ghz  -  64bit  -  2 cores / 2 threads  -  2MB Smart cache  -  14nm 

Intel® Core™ i3-7100U 2.40ghz  -  64bit  -  2 cores / 4 threads  -  3MB Smart cache  -  14nm 

Intel® Core™ i5-7300U 2.60ghz (3.50ghz Turbo)  -  64bit  -  2 cores / 4 threads  -  3MB Smart cache  -  14nm 

Intel® Core™ i7-7600U 2.80ghz (3.90ghz Turbo)  -  64bit  -  2 cores / 4 threads  -  4MB Smart cache  -  14nm

Chipset Intel® Kaby Lake PCH-LP (Platform Controller Hub - Low Power)  -  Included into processor chip (soc)
Video controller

Intel® HD Graphics 610 integrated in Celeron™ 3965U  -  300mhz/900mhz 

Intel® HD Graphics 620 integrated in Core™ i3 processors  -  300mhz/1.00ghz 

Intel® HD Graphics 620 integrated in Core™ i5 processors  -  300mhz/1.10ghz 

Intel® HD Graphics 620 integrated in Core™ i7 processor  -  300mhz/1.15ghz directx 12 and opengl 4.5 support

Watchdog Programmable time period
TPM Intel® PTT (TPM integrated)
Memory 4GB or 8GB or 16GB (1 x SODIMM DDR4 module)
Mass Storage

Cfast: 1x bootable cfast SATA III slot onboard with external access (up to 240GB)

M.2 SSD: 1x onboard connector for direct insertion of M.2 2280 nvme pcie x2 SSD or M.2 2280 nvme pcie x4 SSD (up to 1TB)1

Interfaces

3x Gigabit Ethernet (RJ45)

3x USB 3.0 (Type-A)  -  1x USB 3.0 (Type-A) rear with protection cap

Add-on Video Output (optional)

1x displayport++ V1.2

1x RJ45 connector for RVL

Add-on interfaces (optional)

1 x RS232/422/485 (DB15M)

1 x RS232/422/485 (DB15M) isolated

1 x Gigabit Ethernet (RJ45)

Power supply (optional) Kit for ATX mode power supply (internal cable and push button on button area)
Battery 1x CR2032 Removable front access
O.S. certified Microsoft Windows 10 iot Enterprise 2019/2021 64bit
Operating temperature 0°C ÷ 50°C
Storage temperature -10°C ÷ 60°C
Operating/storage relative humidity 20% ÷ 90% RH (non-condensing)
Approvals CE RoHS UKCA cULus Listed

1The M.2 NVMe PCIe x4 SSDs show actual performance that differs from the manufacturer’s claims, as they are driven via 2 lanes (socket M.2 PCIe x2). Data transfer rates are about half of the declared value (comparable to M.2 NVMe PCIe x2 SSDs).


Certifications
UL Listed CertificationUL Listed Certification
  • CE Marked
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
ASEM 6300PA On-Machine PC Product Profile 6300PA-PP001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left ASEM 6300PA-KA0 On-Machine Industrial PC
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose