Loading

6181X Hazardous Location Box PCs
Allen-Bradley

Raise your process efficiency using our box PCs and thin clients that are rated to perform in hazardous and extreme environments.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(7)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 6181X Hazardous & Extreme Box PCs and Thin Clients feature Intel Dual Core i3 11th Gen CPUs, extreme temperature ratings, high shock and vibration ratings and are wall mountable or book mountable (with accessory). Global hazardous location certifications include UL CL I DIV 2 and Class I Zone 2, ATEX, UK Ex, CCC Ex, and INMETRO along with global ordinary location certifications.

  • Intel i3-1115GRE Dual Core, 2.2 GHz, 11th Generation Tiger Lake
  • Certified for hazardous location use by IECEx, cULus Class I Division 2, Class II Div 2, Class III Div 1, & Class I Zone 2, Class II Zone 22, ATEX, UK Ex, CCC Ex, and INMETRO
  • Ordinary location certifications:  EAC, BSMI, Morocco, KC, RCM, NOM, China RoHS, Türkiye RoHS, UAE RoHS, KSA RoHS, REACH, WEEE, & BIS
  • Ships with a 256 GB, 512 GB or 1 TB solid-state drive
  • Includes one CFAST card slot and one half-length PCIe x1 expansion slot
  • DRAM options include 16 GB, 32 GB or 64 GB
  • Connectivity: 2x COM ports, 4x USB 3 ports, 2x 1 GB Ethernet Ports, 1 DisplayPort, 1 DVI port
  • Includes cloning utility for system backup and restore that can be downloaded online
  • Available with Windows® 10 IoT Enterprise operating system and compatible with Windows 11 IoT Enterprise
  • Trusted Platform Module (TPM) options include: hardware module TPM, firmware TPM (Intel PPT) or no TPM
  • ThinManager®-ready BIOS on all models
  • Operates in -20...+70 °C (-4...+158 °F) temperature range
  • DC-powered (18…32V DC)

6181X Box PC & Thin Client Additional Features

  • Wall mount bracket is standard.
  • Book mount accessory, 6189V-BOOKBRKT, available to optimize space

6181X Thin Client Additional Features

  • Dedicated thin client appliance
  • No solid-state drive or operating system for cost savings and easier administration

Certifications
ATEX CertificationATEX Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
IEC CertificationInternational Electrotechnical Commission Mark
RCM CertificationRCM Certification
  • ATEX
  • CE Marked
  • cULus Listed
  • IECEx
  • INMETRO
  • RCM
  • RoHS

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
6181X Hazardous Location Industrial Computers Product Profile 6181X-PP001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left 6181X Hazardous Location Box PCs
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose