Loading

Industrial Computers and Monitors

Aquent

Our Industrial Computers offer solutions for the physical limitations and requirements of your environment. Non-display computers provide a variety of options in form factors, RAM, storage, performance, operating temperatures and optical drives. integrated display computers are available in different screen sizes, storage options, performance packages, and models with built-in keypads.

Main Image
Hazardous Location Computers

Our Hazardous Location Computers combine hazardous location certifications with the capacity to withstand more extreme temperatures than any other offering on the market. Industries such as oil and gas, chemicals, and mining involve potentially explosive materials in locations where hardware often takes a beating. These computers are designed to endure harsh temperature extremes. The computers can be IECEx, ATEX, INMETRO, and UL rated for hazardous locations. Projected Capacitive (PCAP) and analog resistive touch terminals are available.

Industrial Computers

Our Industrial Computers offer solutions for the physical limitations and requirements of your environment. Non-display computers provide a variety of options in form factors, RAM, storage, performance, operating temperatures and optical drives. integrated display computers are available in different screen sizes, storage options, performance packages, and models with built-in keypads.

Main Image
Industrial Monitors

Industrial Monitors deliver the latest in LCD flat panel technology for rugged industrial environments. Our Bulletin 6186M Industrial Monitors are better suited for special purpose environments such as Class 1 Division 2, and food & beverage areas. Bulletin 6176M Industrial Monitors are designed for environments that are less demanding but still must maintain endurance to temperature, shock and vibration.

Main Image
VersaView Thin Clients

Our VersaView® Thin Clients exclusively integrate with ThinManager® software and are ideal for ThinManager distributed applications. The thin clients are used to display content delivered from a remote ThinManager server. You can have multiple thin clients set up across your plant or facility with various roles with the convenience of having them all maintained by the ThinManager server. All content remains on the server so downtime is reduced in the event of a failure.