Loading
ArmorBlock 5000 I/O Blocks
New Product

ArmorBlock 5000 I/O Blocks
Allen-Bradley

Our ArmorBlock 5000 I/O blocks with IO-Link technology provide an integrated, scalable solution designed for On-Machine use in harsh environments.
  1. Product Selection
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Imagine having the flexibility to meet challenging application needs with minimal operation disruption and cost. Our ArmorBlock 5000® I/O blocks integrated with IO-Link technology can help you achieve that.

Designed for On-Machine™ use in harsh environments, our ArmorBlock 5000 I/O solution offers the scalability that will help reduce total installation time and cost and unplanned downtime. The industrially-hardened blocks offer rating up to IP69K, three power variants, flexible mounting options, and IO-Link Class A and Class B ports. Also, the distributed I/O blocks are integrated with Studio 5000® design software to provide exceptional performance and ease in manufacturing.

Plant Engineering 2025 Product of the Year Award - Bronze
Plant Engineering 2025 Product of the Year

ArmorBlock 5000 I/O blocks received the BRONZE award in the I/O & Networking category!

Allen-Bradley logo

What's New

Improved ArmorBlock 5000 IO-Link Master Block – More powerful, efficient and flexible than before

red curved arrow pointing up

Elevated Flexibility

Customize and expand your machine capabilities with the generic IO-Link profile, which allows compatibility with a wide range of IO-Link devices.  

three red circles and arrows pointing out in different directions

Simplified Processes

Use Process Data only mode to further streamline IO-Link integration with the controllers. 

Clock

Reduced Engineering Time

Enable faster and more efficient project deployment with EDS file import/export functionality and automatic download of IODD files. 

red globe with data icon inside

Efficient Maintenance

Change your IO-Link master block to a different power variant with no disruption to existing device and software configurations. 


Simpler. Faster. More intuitive.

Discover our new ArmorBlock 5000 I/O blocks built with IO-Link technology, an On-Machine distributed I/O solution designed to simplify smart machine development and optimize operational productivity.

The highly configurable I/O blocks provide greater flexibility to meet demanding and diverse application requirements while minimizing engineering time and cost.     

ArmorBlock 5000 On-Machine I/O

Discover how our ArmorBlock 5000 I/O with IO-Link technology can help simplify engineering and boost operational agility, even in harsh environments.


Solutions for OEMs and Machine Builders
Solutions for OEMs and Machine Builders
Solutions for OEMs and Machine Builders
Rockwell Automation empowers OEMs with smart machine solutions for improved efficiency, flexibility and data-driven innovation.
Learn More

How can our On-Machine distributed I/O solution benefit machine builders? 

The modular ArmorBlock 5000 I/O can help:

  • Enhance device integration and system agility through IO-Link capabilities 
  • Minimize downtime through easy distributed monitoring and control
  • Ease maintenance and troubleshooting with diagnostic data
  • Save installation time with flexible mounting options and reduced wiring
  • Speed up setup and commissioning using the intuitive and familiar Logix environment
Revolutionize your operations with ArmorBlock 5000
Revolutionize your operations with ArmorBlock 5000
Blog
Blog
Revolutionize your operations with ArmorBlock 5000
Learn how a scalable On-Machine distributed I/O can help enhance operational visibility, improve manufacturing agility, and optimize overall productivity.
Read Now

Learn from the Experts

Watch our free webinars to learn more about ArmorBlock 5000 I/O

Get to Market Faster with the Highly Configurable ArmorBlock 5000 On-Machine I/O
Upcoming
On-Demand
Get to Market Faster with the Highly Configurable ArmorBlock 5000 On-Machine I/O
Event (Webinar)
Explore use cases tailored to enhance efficiency and performance for your industrial architectures and systems.
Date: March 12, 2025
Time:10:00 A.M. Central Daylight Time
Duration: 60 Minutes
Language: English
ArmorBlock 5000: Boost Automation Efficiency
Upcoming
On-Demand
ArmorBlock 5000: Boost Automation Efficiency
Event (Webinar)
Discover the transformative benefits of leveraging a scalable On-Machine I/O to improve flexibility, enhance reliability and streamline operations.
Date: April 29, 2024
Time:10:00 A.M. Central Daylight Time
Duration: 60 Minutes
Language: English
Machine Optimization through Smart Devices and I/O
Upcoming
On-Demand
Machine Optimization through Smart Devices and I/O
Event (Webinar)
Discover how you can mitigate risks and improve production processes with systems that are more intelligent, intuitive, and flexible.
Date: June 18, 2024
Time:10:00 A.M. Central Daylight Time
Duration: 60 Minutes
Language: English
Achieve Simplification With ArmorBlock 5000® I/O
Upcoming
On-Demand
Achieve Simplification With ArmorBlock 5000® I/O
Event (Webinar)
Unlock seamless integration and precision for your discrete needs.
Date: July 9, 2024
Time:10:00 A.M. Central Daylight Time
Duration: 60 Minutes
Language: English

Check this out from Rockwell Automation. I thought you'd find it interesting:
Dive deeper
Learn more about how you can build an integrated, scalable On-Machine solution

Dive deeper

Learn more about how you can build an integrated, scalable On-Machine solution
Continue Reading
PDF
ArmorBlock 5000 I/O blocks eBook
ArmorBlock 5000 I/O blocks eBook
Meet changing manufacturing demands with smart, integrated industrial operations. Discover how you can enable scalable, decentralized automation systems with ArmorBlock 5000 I/O.
PDF
ArmorBlock 5000 I/O Infographic
ArmorBlock 5000 I/O Infographic
Discover how ArmorBlock 5000 I/O with IO-Link technology can help optimize productivity, maximize uptime, and achieve cost-saving goals.
Video
Add IO-Link devices to an ArmorBlock 5000 IO-Link master block tutorial
Add IO-Link devices to an ArmorBlock 5000 IO-Link master block tutorial
Learn how you can obtain and register an I/O device description (IODD) file and add IO-Link devices to an ArmorBlock 5000 IO-Link master block, using Studio 5000 Logix Designer® application.
Video
Configure IO-Link devices to an ArmorBlock 5000 IO-Link master block in ADC mode tutorial
Configure IO-Link devices to an ArmorBlock 5000 IO-Link master block in ADC mode tutorial
Learn the workflows for IO-Link device configuration when using Automatic Device Configuration (ADC) mode, via device tags or in offline mode.
Video
Configure IO-Link devices to an ArmorBlock 5000 IO-Link master block in Backup and Restore mode tutorial
Configure IO-Link devices to an ArmorBlock 5000 IO-Link master block in Backup and Restore mode tutorial
Learn how to configure IO-Link devices to an ArmorBlock 5000 IO-Link master block when using Data Storage (DS) or Backup and Restore mode.
Video
Configure a custom IP address for ArmorBlock 5000 I/O 16-point configurable block
Configure a custom IP address for ArmorBlock 5000 I/O 16-point configurable block
Learn how to configure a custom IP address for an ArmorBlock 5000 I/O 16-point configurable block through the module web server.
Video
Set up a secure web server for ArmorBlock 5000 I/O blocks tutorial
Set up a secure web server for ArmorBlock 5000 I/O blocks tutorial
Learn how to set up a secure web server for ArmorBlock 5000 I/O blocks.
Video
ArmorBlock 5000 I/O 16-point configurable block features
ArmorBlock 5000 I/O 16-point configurable block features
Discover the key features and capabilities of ArmorBlock 5000 I/O 16-point configurable blocks.
On-Demand Webinar: Understanding On-Machine Solutions

Learn the design, architecture and advantages of decentralized design. Understand how On-Machine solutions can enable success for your applications.

Watch Now

Streamline your Operations with a Complete On-Machine Control Solution

On-Machine Solutions
On-Machine Solutions
Capability
Capability
On-Machine Solutions
Our On-Machine products are field mounted outside of a cabinet so that you can move away from large, enclosures - and mount devices in better locations.
Learn More
Armor™ PowerFlex® 350 Drives
Armor™ PowerFlex® 350 Drives
Product
Product
Armor™ PowerFlex® 350 Drives
Our Armor PowerFlex 350 On-Machine drives provide an integrated, near-motor, pre-engineered solution designed for harsh environments.
Learn More
ArmorKinetix Distributed Servo Drives
ArmorKinetix Distributed Servo Drives
Product
Product
ArmorKinetix Distributed Servo Drives
Realize more simplified, energy-efficient machines and unleash the power of decentralized motion control with ArmorKinetix distributed servo drives.
Learn More
OptixPanel Graphic Terminals
OptixPanel Graphic Terminals
PRODUCT
PRODUCT
OptixPanel Graphic Terminals
What makes our new graphic terminals stand out? OptixPanel™ graphic terminals give you a PC-like user experience in a sealed HMI appliance.
Learn More
GuardLink EtherNet/IP Interface
 Right angled view of a Black GuardLink Adapter with a power switch, three independent GuardLink Channel ports, a CIP Safety port
PRODUCT
PRODUCT
GuardLink EtherNet/IP Interface
The GuardLink® EtherNet/IP module monitors three independent channels of GuardLink-enabled devices and communicates the status of those devices to a safety-rated controller over a CIP Safety EnterNet/IP network.
Learn More

Enable smart machines for The Connected Enterprise

The high-performance ArmorBlock 5000 I/O blocks can improve uptime and boost efficiency, which can help your machine operate more effectively.  

  • Simplify engineering through seamless IO-Link device integration and replacement 
  • Deliver insightful data in real time for informed decision-making
  • Support high-speed motion control applications with IP66, 67 and 69K rating
  • Optimize for On-Machine use, which helps to reduce wiring and cabinet space
  • Minimize risk through easy module configuration in a more secure network environment  
Portrait of an engineer in a yellow hardhat working on smart automated robot arms for digital factory production technology showing automation manufacturing process of the Industry 4.0 or 4th industrial revolution and IOT software to control operation

On-Machine™ Solutions Interactive Demo
An industrial conveyance line. Red bottles appear above the line. A caustic fluid is dripping on the Armor PowerFlex product showing durability
On-Machine™ Solutions Interactive Demo

Learn more about how ArmorBlock 5000 I/O help enable a zero-cabinet design.

Learn More

Engineered for better durability

Keeping your machines and equipment clean is a must. ArmorBlock 5000 I/O blocks are designed to withstand water wash down, so it’s appropriate for your most demanding applications. More than that, ArmorBlock 5000 I/O with IO-Link Technology helps to optimize maintenance and troubleshooting, which helps improve productivity and flexibility. 


Features and Benefits

  • Meets a wide range of regional and industry needs with Mini 4-pin, Mini 5-pin, and L-coded power variants 
  • Provides better visibility with well-positioned light-emitting diode (LED) for block and/or channel level diagnostics, which can help reduce machine downtime 
  • Offers rating up to IP69K for On-Machine use 
  • Eases setup and commissioning in an intuitive Logix environment
  • Provides a highly integrated On-Machine distributed I/O solution for ControlLogix® 5580, CompactLogix™ 5380, and CompactLogix 5480 controllers 
  • Works with Studio 5000 Logix Designer® application version 35 or later 
  • Provides efficient installation and replacement via plug and play
  • Offers flexible mounting installation
  • Allows module configuration via a browser through secure web server

ArmorBlock 5000 IO-Link master block

  • Improves engineering efficiency using EDS file import/export functionality and automatic download of IODD files via the IO-Link device registration tool 
  • Allows greater flexibility through the ability to work with a wider variety of IO-Link devices using generic IO-Link profile support
  • Simplifies the IO-Link integration experience through Process Data only mode support
  • Provides change type functionality that allows the user to change the IO-Link master block to a different power variant while maintaining the same device and software configurations
  • Eases configuration with common tag structure and configuration workflow 
  • Reduces installation footprint with up to 8 IO-Link channels, 12 digital inputs, and 16 outputs
  • Offers four IO-Link Class A and four IO-Link Class B ports, with one IO-Link channel per port 
  • Drives Class B output device up to 2 A with an isolated high current output channel 
  • Supports IO-Link protocol 1.1.3

ArmorBlock 5000 I/O 16-point configurable block

  • Provides more flexibility to meet diverse application requirements with eight fast and eight standard configurable digital channels, up to 0.5 A sensor power per port and up to 2 A output current
  • Improves machine precision and accuracy through input timestamp, Sequence of Events (SOE), and schedule output capabilities 
  • Enhances network security with the ability to customize private subnet for the module IP address 

Industries

We have the expertise and solutions to meet your unique industrial automation challenges anywhere in the world.

Automotive Automation
Automotive Automation
Industry
Industry
Automotive Automation
Automotive automation solutions help plants operate more efficiently across processes. Learn more about Rockwell Automation solutions here.
Learn More
Entertainment Automation
Entertainment Automation
Industry
Industry
Entertainment Automation
Discover how entertainment automation enhances safety, reliability, and guest experiences with cutting-edge technology. Learn more here.
Learn More
Solutions for Material Handling OEMs
Solutions for Material Handling OEMs
Capability
Capability
Solutions for Material Handling OEMs
Speed delivery of smarter, more agile automated material handling systems and meet customer needs in a dynamic marketplace. 
Learn More
Food & Beverage Automation
Food & Beverage Automation
Industry
Industry
Food & Beverage Automation
With the Connected Enterprise®, our Food and Beverage automation and control systems help you develop a more agile response to changing consumer tastes.
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
ArmorBlock 5000 I/O Modules Specifications 5032-TD001_-EN-P
Installation Instructions Publication
ArmorBlock 5000 8-channel IO-Link Master Module Installation 5032-IN001_-EN-P
ArmorBlock 5000 16-channel Configurable Digital I/O Module Installation 5032-IN002_-EN-P
User Manuals Publication
ArmorBlock 5000 8-channel IO-Link Master Module User Manual 5032-UM001_-EN-P
ArmorBlock 5000 16-channel Configurable Digital I/O Module User Manual 5032-UM002_-EN-P
ArmorPOINT I/O to ArmorBlock 5000 I/O Migration Guide 5032-RM001_-EN-P
Product Profiles Publication
ArmorBlock 5000 I/O Infographic 5032-SP001_-EN-P
Miscellaneous Publication
ArmorBlock 5000 I/O eBook 5032-BR001_-EN-P
Certifications
Certifications
CMIM Mark Certificate of Conformity in Morocco
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
KC CertificationKC Certification
RCM CertificationRCM Certification
UK Conformity Assessed UK Conformity Assessed
  • CE Marked
  • CMIM
  • cULus Listed
  • EtherNet/IP
  • KC
  • RCM
  • UKCA Marked
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left I/O
  5. Chevron LeftChevron Left ArmorBlock 5000 I/O Blocks
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose