Loading

Embedded I/O Modules
Allen-Bradley

Our Bulletin 1799 Embedded Distributed I/O Modules provide a standard interface between an input device and machine actuators.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(18)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Bulletin 1799 Embedded Distributed I/O Modules provide a standard interface between an input device and machine actuators. You can leverage our proven design technology and reliability without the cost of custom‑packaged solutions—critical for cost-sensitive, machine-embedded applications. An available expansion board and universal I/O reduce your initial material investment, minimize inventory, reduce cost per I/O expansion, and maximize I/O use for each application.

Allen-Bradley logo

Overview

  • Provides cards that can be embedded directly into or onto a machine
  • Includes 24V DC universal inputs and user-selectable sink/source output types
  • Offers built-in EtherNet/IP™ network connectivity
  • Includes dual-port EtherNet/IP card includes embedded switch technology to support device-level ring (DLR) topologies
  • Includes output short-circuit protection which protects outputs against accidental miswiring

1799 Dual-Port EtherNet/IP Embedded I/O Cards

  • Offers EtherNet/IP network connectivity
  • Includes embedded switch technology
  • Includes combination cards with 20 I/O circuits
  • Offers optional expansion card adds 10 output points to the system

Additional Information

The Embedded Switch Technology embeds popular Ethernet switch features directly into your hardware to support high performance applications, without the need for additional configuration. This technology enables linear and device-level ring topologies for EtherNet/IP applications.


Software

FactoryTalk Network Manager
Main Image
Software
FactoryTalk Network Manager

FactoryTalk® Network Manager software provides increased visibility and insight into the performance of your network in context of your automation assets.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Certifications
UL Recognized Component Canadian and United States RequirementsUL Recognized Component Mark Canadian and United States Requirements
C-TICK CertificationC-TICK Certification
DeviceNetDeviceNet
EtherNet/IPEtherNet/IP
  • cURus
  • CE Marked
  • C-Tick
  • DeviceNet
  • EtherNet/IP

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
1799 Embedded I/O for DeviceNet Selection Guide 1799-SG001_-EN-P
1799 Embedded I/O for DeviceNet Technical Data 1799-TD001_-EN-P
Product Profiles Publication
1799 Embedded I/O Product Profile 1799-PP001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left I/O
  5. Chevron LeftChevron Left Embedded I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose