Our MobileView™ Tethered Operator Terminals are mobile devices that help increase operator productivity and provide a safe production environment. The mobile operator interface runs the Windows Embedded Standard 7 operating system, but allows reuse of FactoryTalk® View ME and FactoryTalk View Studio applications to help reduce development costs. Thin Client model also available.
- Products
- Overview
- Documentation
- Certifications
Overview
- Provides operator terminal within line of sight of process
- Includes 5 m, 10 m, or 15 m cables with quick connect and mounting bracket options
- Offers software assignable function keys with either a hardwired momentary push button or key switch
- Includes 3-position enabling switches
- Offers 10 in. wide display (1280 x 800) with resistive touch screen for easy viewing
- Features internal SD card for application and data log storage
- Offers an illuminated E-stop, ability to work with the IP65 junction box, and the option to be used as a thin client
Software
You may also be interested in
Documentation
| Product Profiles | Publication |
|---|---|
| Bulletin 2711T MobileView Tethered Operator Terminal Product Profile | 2711T-PP001_-EN-P |
| PanelView Operator Interface Portfolio Features Comparison | 2711P-SP011_-EN-P |
Certifications
Certifications
- cULus Listed
- CSA Certified
- CE Marked
- RoHS
- RCM (formerly C-Tick)
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.