Loading

592 NEMA Eutectic Alloy
Allen-Bradley

Bulletin 592 Eutectic Alloy Overload Relays are thermal type devices.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(7)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 592 nema eutectic alloy
592 nema eutectic alloy
Chevron LeftChevron Left
592 nema eutectic alloy
Chevron LeftChevron Left
Allen-Bradley logo

Bulletin 592 Eutectic Alloy Overload Relays are thermal type devices. When used with the proper short-circuit protection, these relays protect the motor, motor controller, and power wiring against overheating due to excessive overcurrents. The trip-free mechanism provides overload protection even when the reset button is pressed.


  • Offers three trip classes for each starter size: 10, 20, 30
  • Includes trip-free construction
  • Lets you select trip current ratings by choosing the proper heater element
  • Includes manual reset button
  • Available only in NEMA configurations
  • Provides optical indicator for visible trip indication

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Eutectic Alloy Overload Relay Specifications 592-TD009_-EN-P
Eutectic Alloy Overload Relay Heater Element Specifications 592-TD010_-EN-P
Product Profiles Publication
Low Voltage Motor Protection White Paper 193-WP008_-EN-P
Certifications
Certifications
CSA MarkCanadian Standards Association Mark
UL Listed CertificationUL Listed Certification
  • CSA Certified — File No. LR1234
  • UL Listed — File No. E14840; Guide No. NKCR
Standards Compliance
  • CSA C22.2 No.14
  • UL508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit Breaker & Load Protection
  5. Chevron LeftChevron Left 592 NEMA Eutectic Alloy
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose