Loading

1692 Block-style Electronic Circuit Protection
Allen-Bradley

Our Bulletin 1692 Electronic Circuit Protection Modules protect the secondary circuits of 24V DC switched mode power supplies.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1)
(8)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 1692 block-style electronic circuit protection
1692 block-style electronic circuit protection
Chevron LeftChevron Left
1692 block-style electronic circuit protection
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 1692 Electronic Circuit Protection Modules protect the secondary circuits of 24V DC switched mode power supplies. These modules monitor both supply voltage and load currents, and you can monitor and control the modules both locally and remotely.


  • Allows less "let-through" energy than non-limiting circuit breakers
  • Uses output circuit indicators to indicate the presence of affected circuits for rapid troubleshooting and correction
  • Provides ON/OFF and reset buttons
  • Offers certified Class 2 circuits (on select devices only)
  • DIN Rail mountable

Additional Information

Electronic Circuit Protection Demos — Explore this interactive demonstration to compare the performance of Bulletin 1692 Electronic Circuit Protection modules to thermo-magnetic circuit breakers in various fault scenarios on a control circuit.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Program Guides Publication
1692 Electronic Circuit Protection Module - 1692-ZR/ZG Series Application Profile 1692-AT001_-EN-P
1692 Electronic Circuit Protection Module - 1692-ZRCLSS Series Application Profile 1692-AT002_-EN-P
Certifications
Certifications
ATEX CertificationATEX Certification
CSA MarkCanadian Standards Association Mark
UL Recognized Component Canadian RequirementsUL Recognized Component Mark Canadian Requirements
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EAC CertificationEAC Certification
  • ATEX
  • CE Marked
  • CSA
  • cULus
  • cURus
  • EAC

File Numbers

  • cULus File No. E56639

Standards Compliance

  • ATEX 94/9 EC & 2014/34/EU
  • CSA Class I, Division 2, Groups A, B, C, and D
  • IEC 60 950-1
  • NEC Class 2 (Selected devices)
  • UL 508 Listed
  • UL 2367 Recognized
  • UL 60950-1 Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit Breaker & Load Protection
  5. Chevron LeftChevron Left 1692 Block-style Electronic Circuit Protection
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose