https://www.rockwellautomation.com/en-ca/products/details.800MB-CQA24GA.html
Catalog #: 800MB-CQA24GA
Green Lens 22.5 mm Square PB
Catalog #: 800MB-CQA24GA
Green Lens 22.5 mm Square PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Suitable for illumination | Yes |
---|---|
Operator cap/button shape | Square |
Illumination lamp type | Incandescent |
Contact block type | NO |
Illumination module type | Incandescent |
Contact block thermal current rating | 10 A |
Illumination module input voltage | 24V AC/DC full voltage |
Contact block utilization category (AC) | 300V, 150V AC, 0.15 A, 8VA (logic reed) |
Contact block utilization category (DC) | 30V, 0.06 A, 1.8VA (logic reed) |
Contact block operational voltage, max | AC 300 |
Mechanical
Hole diameter | 22.5 mm |
---|---|
Operator mechanical design life (cycles, min.) | 1000000 |
Contact block mounting style | Latch catridge |
Operator function | Full voltage type flush backlit |
Operator type | Push button |
Enclosure compatibility | Type 13, IEC I44 IP65 oiltight |
Contact block configuration | 1 NO, 1 NC |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | Accepts two 2.79 x 0.81 mm (0.110 x 0.032 inch) push-on connectors or one 6.35 x 0.81 mm (0.250 x 0.032 inch) push-on connector (stab) |
Contact block durability | 750000 ( standard contact), 200000 (logic reed) |
Environmental
Operating temperature | 0 °C |
---|---|
Humidity | 50% @ 40 °C (104 °F) |
Storage temperature | -40 °C |
Construction
Illumination module mounting style | Latch catridge |
---|---|
Operator construction/material | Plastic / metal |
Termination style | Stab or no termination |
Operator cap color (lens) | Green |
Certification
Certifications | UL, CSA, IEC 529 |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.