https://www.rockwellautomation.com/en-ca/products/details.800F-N130.html
Catalog #: 800F-N130
22 mm Accessory 800F PB
Catalog #: 800F-N130
22 mm Accessory 800F PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Nominal current | 22 mA |
---|---|
Lamp voltage | 130 V |
Lamp power | 2.6 W |
Supply voltage type | AC/DC |
Construction
Suitable for baking oven | No |
---|---|
Shock-proof | No |
Suitable for refrigerator | No |
Carbon filament | No |
Lamp type | Incandescent |
Mechanical
Colour | White |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD008 |
User Manual | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD008 |
TYPE | User Manual |
PUBLICATION NUMBER | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.