https://www.rockwellautomation.com/en-ca/products/details.700-P800A1.html
Catalog #: 700-P800A1
Best Selling
600v Industrial Relay, Rly w/ Std and Time Dly Cntcts, 10 Amp AC Current Rating, Swbd ElecHld Control Relay, 8 N.O., Open Type Relay Rail Mount, 110V 50Hz / 115-120V 60Hz
Catalog #: 700-P800A1
Best Selling
600v Industrial Relay, Rly w/ Std and Time Dly Cntcts, 10 Amp AC Current Rating, Swbd ElecHld Control Relay, 8 N.O., Open Type Relay Rail Mount, 110V 50Hz / 115-120V 60Hz
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Voltage type for actuating | AC |
---|---|
Interface | No |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 115 V |
Mounting method | DIN-rail/screw |
Contact rating, continuous | 10 A @ 600V AC |
Mounting | Panel, strip mount, or DIN rail horizontal mounting recommended |
With LED indication | No |
Environmental
Operating temperature | -20 °C |
---|---|
Storage temperature | -40 °C |
Mechanical
Contact material | Silver Nickel |
---|---|
Wire size | #18 AWG...(2) #12 AWG per UL/CSA |
Suitable for manual operation | No |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.