https://www.rockwellautomation.com/en-ca/products/details.1762-IQ8OW6.html
MicroLogix 14 Point Digital Comb Module
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of digital inputs | 8 |
---|---|
Time delay at signal exchange | 8 ms |
Suitable for safety functions | No |
Digital inputs configurable | No |
Digital outputs configurable | No |
Type of voltage (input voltage) | DC |
Type of electric connection | Screw connection |
Nominal Impedance | 3 kOhm |
Number of commons | Input : 2, output : 1 |
Heat dissipation, max | 5.0 W @ 30V DC |
Bus current draw, max | 80 mA @ 24V DC |
ON-state current, max | 12.0 mA @ 30V DC |
Inrush current, max | 250 mA |
Power supply distance rating | 6 (the module may not be more than 6 modules away from the system power supply) |
On-state current, nom | 8.0 mA @ 24V DC |
Isolated groups | Group 1: inputs 0...3, Group 2: inputs 4…7, Group 3: output 0...5 |
Input group to backplane isolation | Verified by one of the following dielectric tests: 1200V AC for 1 s or 1697V DC for 1 s 75V DC working voltage (IEC Class 2 reinforced insulation) |
Redundancy | No |
Short-circuit protection, outputs available | No |
Mechanical
Width | 40.4 mm |
---|---|
Height | 90 mm |
Depth | 87 mm |
Weight | 280 g |
Shock | Operating: 30G panel mounted, 3 pulses per axis Relay Operation: 7G |
Vibration | Operating: 10 to 500 Hz, 5G, 0.030 in. max. peak-to-peak, 2 hours per axis. Relay Operation: 1.5G |
Input specifications
IEC input compatibility | Type 1+ |
---|
Digital Output Specification
Signal delay | On delay: 10.0 ms |
---|
Input Specifications
Off-state voltage, max | 5V DC |
---|---|
On-state voltage, min | 10V DC |
Voltage category | 24V DC sink/source |
On-state current, min | 2.0 mA @ 10V DC |
Operating voltage | 10...30V DC @ 30 °C (86 °F) 10...26.4V DC @ 65 °C (149 °F) |
Output Specifications
Off-state leakage current, max | 0 mA |
---|
Environmental
ESD immunity | IEC1000-4-2: 4kV contact, 8kV air, 4kV indirect |
---|---|
Conducted RF immunity | IEC 1000-4-6: 10V, 0.15...80 MHz |
EFT/B immunity | IEC1000-4-4: 2kV, 5 kHz |
Hazardous environment class | Class I, Division 2, Hazardous Location, Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213) |
Operating temperature | -20 to 65 °C |
Surge transient immunity | IEC1000-4-5: 2 kV common mode, 1 kV differential mode |
Radiated RF immunity | IEC1000-4-3: 10 V/m, 80...1,000 MHz, 80% amplitude modulation, +900 MHz keyed carrier |
Altitude | 2000 m |
Storage temperature, min | -40 °C |
Radiated and conducted emissions | EN50081-2: Class A |
Operating humidity | 5...95% noncondensing |
Digital Input Specification
Off-state current | 1.5 mA |
---|
Documentation
For all available documentation, please see the literature results.
Certifications
- UL Listed Hazardous
This product was certified with the above certifications as of 2024-05-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- UL Listed Hazardous
This product was certified with the above certifications as of 2024-05-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.