Loading
  • alt text
alt text
Best Selling
140g-g-rvm12b

125A G Frame Molded Case Ckt-Bkr

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 140g-g-rvm12b product image
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Add to BoM
  • Get Support
Technical Specifications
Construction
Electrical
Drawings
Documents
Alternative Products
Technotes
Colour
Black
Shaft length
12 in
Frame size
G frame
Handle type
Rotary handle
Suitable for emergency stop
False
Padlock locking
True
With extension shaft
True
With key lock
False
Suitable for power circuit breaker
True
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General 140G Specifications and Technical Data 140G-TD101
General Product Cutsheet --
Technical Data 140g-td102_-en-p 140G-TD102
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Colour
Black
Shaft length
12 in
Frame size
G frame
Handle type
Rotary handle
Suitable for emergency stop
False
Padlock locking
True
With extension shaft
True
With key lock
False
Suitable for power circuit breaker
True
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
140G Specifications and Technical Data General
140G-TD101
Product Cutsheet General
--
140g-td102_-en-p Technical Data
140G-TD102
Type Resource Publication
General 140G Specifications and Technical Data 140G-TD101
General Product Cutsheet --
Technical Data 140g-td102_-en-p 140G-TD102
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
125A G Frame Molded Case Ckt-Bkr
CloseClose
140g-g-rvm12b
Close
Print
Allen-Bradley 140g-g-rvm12b product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose