Loading
Allen-Bradley by Rockwell Automation logo

DeviceNet Networks

Our DeviceNet™ networks provide open, device-level control and information networking for simple industrial devices. It supports communication between sensors and actuators and higher-level devices such as programmable controllers and computers. With power and signal in a single cable, it offers simple and cost-effective wiring options.
Network Security & Infrastructure
  • Chassis-based Communication Modules
  • ControlNet Network
  • DeviceNet Network
  • EtherNet/IP Network
  • Gateway & Linking Devices
  • IO-Link Technology
  • Other Industrial Networks
  • Process Instrumentation Networks
Main Image

DeviceLogix-enabled Products

DeviceLogix™ Smart Component Technology integrates logic-solving capability into I/O, motor starters, push buttons, and other control components, providing higher-performance and lower-cost distributed control.

Product Details

Main Image

DeviceNet Connected Products

We offer a wide variety of DeviceNet™ Connected Products for your applications. Products have either a built-in DeviceNet interface or connect to the DeviceNet network via an optional communication interface module. We continue our investment in DeviceNet through solutions that help make DeviceNet easier to wire, commission, and troubleshoot.

Product Details

Main Image

DeviceNet Network Media

DeviceNet™ Network Media includes thick and thin round or flat cable. Round cable, generally used for trunk cable, is available in bulk spools or pre-molded cordsets or patchcords. KwikLink™ flat media systems provide a simple modular cabling method using a flat four-wire trunk cable with Insulation Displacement Connectors (IDCs) that lessen your installation time and materials cost.

Product Details
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left arc...
  3. Chevron LeftChevron Left pro...
  4. Chevron LeftChevron Left har...
  5. Chevron LeftChevron Left allen-bradley
  6. Chevron LeftChevron Left Network Security & Infrastructure
  7. Chevron LeftChevron Left DeviceNet Networks