ControlLogix-XT 5590 Process Environmental Specifications
Attribute | 1756-L905TPSXT, 1756-L915TPSXT, 1756-L950TPSXT, 1756-L980TPSXT, 1756-L9SPXT |
|---|---|
Temperature, operating (SIL 2/PLd) IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-14 (Test Nb, Operating Thermal Shock) | -25 °C ≤ Ta ≤ +70 °C (-13°F ≤ Ta ≤ +158 °F) |
Temperature, operating (SIL 3/PLe) IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-14 (Test Nb, Operating Thermal Shock) | -25 °C ≤ Ta ≤ +70 °C (-13°F ≤ Ta ≤ +158 °F) |
Temperature, nonoperating IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) | -40…+85 °C (-40…+185 °F) |
Relative humidity IEC 60068-2-30 (Test Db, Unpackaged Damp Heat) | 5…95% noncondensing |
Conformal coated | Yes |
Corrosive Atmosphere
| Severity Level GX per ANSI/ISA 71.04-2013, Airborne Contaminants—Gases (up to 2100 angstroms of film growth per 30 days of copper and/or silver reactivity.) Severity Level CX per IEC 60721-3-3:2019, Chemically Active Substances Once the factory packaging seal is broken, plugs or covers must be installed in all unoccupied ports or slots for the product to maintain its corrosive atmosphere rating. |
Vibration | IEC 60068-2-6 (Test Fc, Operating) |
Shock, operating | IEC 60068-2-27 (Test Ea, Unpackaged Shock) |
Shock, nonoperating | IEC 60068-2-27 (Test Ea, Unpackaged Shock) |
Emissions | IEC 61000-6-4 ControlLogix 5590 controllers require a NEMA 1 or equivalent, windowless, metal enclosure. |
ESD immunity | IEC 61000-4-2 |
Radiated RF immunity | IEC 61000-4-3 |
EFT/B Immunity | IEC 61000-4-4 Shielded cable is recommended for a coarse Update Rate (CUR)/ Requested Packet Interval (RPI) of 6ms or less. To use unshielded cable, the CUR/RPI must be at least 8ms. |
Surge Transient Immunity | IEC 61000-4-5 |
Conducted RF Immunity | IEC 61000-4-6 |
Provide Feedback