Verify Qualification and Synchronization
After you identify the primary and secondary chassis and apply power to the redundant chassis pair, the redundancy modules run a series of checks and qualify the redundant chassis pair. The qualification process begins automatically.
While qualification occurs, the status message on the module display transitions from DISQ (disqualified) to QFNG (qualifying) to SYNC (synchronized). The process completes in 1…3 minutes.
To verify the qualification and synchronization status, refer to the status messages on the modules in the redundant chassis pair as described in the following tables.
Primary Chassis Display | Secondary Chassis Display | ||
|---|---|---|---|
Redundancy Module | Controller and Communication Module | Redundancy Module | Controller and Communication Module |
PRIM | PwQS | SYNC | QS |
Primary Chassis Display | Secondary Chassis Display | ||
|---|---|---|---|
Redundancy Module | Controller and Communication Module | Redundancy Module | Controller and Communication Module |
PRIM and QFNG | PQgS | QFNG | QgS |
Primary Chassis Display | Secondary Chassis Display | ||
|---|---|---|---|
Redundancy Module | Controller and Communication Module | Redundancy Module | Controller and Communication Module |
PRIM | PwDS | DISQ | CMPT (modules compatible) or DSNP (no partner present) |
In the
FactoryTalk® Linx
Redundancy Module Configuration Tool (RMCT), you can view the status of your system in the bottom-left corner of the dialog box.Redundancy System Status in RMCT

Provide Feedback