Output Module

Output Module Features
Feature
5034-OF4, 5034-OF4XT
Requested Packet Interval
Listen Only Mode
Module Inhibiting
Electronic Keying
Protected Operations
Alarm Latching
Scaling
CIP Sync Time
Data Echo
Rolling Timestamp of Data
Module Data Quality Reporting (Fault and Uncertain)
Program and Inhibit Mode Handling
Connection Fault Handling
Channel Offset
Hold for Initialization
Output Clamping
Output Ramping Rate Limiting
Field Power Loss Detection
No Load Detection
Short-Circuit Protection
Fault and Status Reporting
Calibration (via AOP or Module Tags)
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal