Input Modules

Input Modules Feature Comparison
Feature
5034-IF4, 5034-IF4XT
5034-IF8C, 5034-IF8CXT
5034-IF8V, 5034-IF8VXT
5034-IRT4I, 5034-IRT4IXT
Requested Packet Interval
Listen Only Mode
Module Inhibiting
Electronic Keying
Protected Operations
Alarm Latching
Scaling
CIP Sync Time
Rolling Timestamp of Data
Module Data Quality Reporting (Fault and Uncertain)
Notch Filter
Digital Filter
Process Alarms
Rate Alarms
Sensor Offset
Open Wire Detection
Field Power Loss Detection
Underrange/Overrange Detection
10 Ohm Copper Offset
Cold Junction Compensation
Fault and Status Reporting
Calibration (via AOP or Module Tags)
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal