Output Modules

Digital output modules can be used to drive various output devices. Typical output devices compatible with digital output modules include these items:
  • Motor starters
  • Solenoids
  • Indicators
When designing a system, make sure that the digital output modules can supply the necessary surge and continuous current for proper operation.
When you size output loads, see the documentation that is supplied with the output device for the surge and continuous current necessary to operate the device.

Feature Comparison

Output Module Feature Comparison
Feature
5034-OA4, 5034-OA4XT
5034-OB4, 5034-OB4XT
5034-OB16, 5034-OB16XT, 5034-OB8, 5034-OB8XT
5034-OW4I, 5034-OW4IXT
5034-UB8, 5034-UB8XT
5034-UB8F, 5034-UB8FXT
5034-OB8S, 5034-OB8SXT
Requested Packet Interval
✔
✔
✔
✔
✔
✔
✔
Module Inhibiting
✔
✔
✔
✔
✔
✔
✔
Electronic Keying
✔
✔
✔
✔
✔
✔
✔
Protected Operations
✔
✔
✔
✔
✔
✔
✔
Module Data Quality Reporting
✔
✔
✔
✔
✔
✔
✔
Configure Output State When Module is in Program Mode or Inhibited
✔
✔
✔
✔
✔
✔
Configure Output State in Communication Fault Mode
✔
✔
✔
✔
✔
✔
Connection Fault Handling
✔
Data Echo
✔
✔
✔
✔
✔
✔
Data Readback
✔
Time-scheduled Output Control
✔
✔
✔
Time-scheduled Output Control with Pulse Width Modulation (PWM)
(1)
✔
Safety Mode and Safety Pulse Test Mode
✔
Field Power Loss Detection
✔
(2)
✔
✔
✔
✔
✔
✔
No Load Detection
✔
✔
✔
✔
Short Circuit Detection/Protection
✔
✔
✔
✔
Overload Protection
✔
✔
✔
✔
✔
Isolated Relay Output
✔
Fast Inductive Load Turn-off
✔
✔
✔
✔
Pulse Width Modulation
✔
Triggered Pulse Output
(1)
✔
Logic Controlled Output
(1)
✔
AC and DC Mode
✔
Zero Voltage Crossing Synchronization
✔
(1) This feature is only available for 5034-UB8F/XT module with firmware revision 2.011 or higher.
(2) This feature is only available in AC mode for 5034-OA4/XT module.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal