Surge Suppressors

This chapter provides information on the use of surge suppressors to protect the relay output contacts of the relay output module when switching inductive loads. It also describes recommended surge suppressors for AC and DC load applications.
Because of the potentially high current surges that occur when switching inductive load devices, such as motor starters and solenoids, the use of some type of surge suppression to protect and extend the operating life of the I/O module's output contacts is required. Switching inductive loads without surge suppression can significantly reduce the life expectancy of relay contacts. By adding a suppression device directly across the coil of an inductive device, you prolong the life of the output or relay contacts. You also reduce the effects of voltage transients and electrical noise from radiating into adjacent systems.
The following figure shows an output with a suppression device for the 5034-OW4I relay output module. We recommend that you locate the suppression device as close as possible to the inductive load device.
5034-OW4I Relay Output Module with a Suppression Device
For DC outputs driving inductive loads, use an appropriate diode for surge suppression. These surge suppression circuits can be connected directly across the load device.
Suitable surge suppression methods for inductive AC load devices include a varistor, an RC network, or an Allen-Bradley® surge suppressor, as shown in the following figure. These components must be appropriately rated to suppress the switching transient characteristic of the particular inductive device. See Table 1 for recommended devices.
Surge Suppression for Inductive AC Load Devices

Recommended Surge Suppressors

Use the Allen-Bradley surge suppressors shown in the table below with relays, contactors, and starters.
Recommended Surge Suppressors
Device
Coil Voltage (Original)
Suppressor Catalog Number
Type
(1)
Bulletin 100/104K 700K
24…48V AC
100-KFSC50
Resistor Capacitor (RC)
110…280V AC
(5)
100-KFSC280
12…55V AC
100-KFSV55
Metal Oxide Varistor (MOV)
12…77V DC
56…136V AC
100-KFSV136
78…180V DC
(5)
137…277V AC
(5)
100-KFSV277
12…250V DC
(5)
100-KFSD250
Diode
Bulletin 100C (C09…C97)
24…48V AC
100-FSC48
(2)
RC
110…280V AC
(5)
100-FSC280
(1)
12…55V AC
100-FSV55
(1)
MOV
12…77V DC
56…136V AC
100-FSV136
(1)
78…180V DC
(5)
137…277V AC
(5)
100-FSV277
(1)
12…250V DC
(5)
100-FSD250
(1)
Diode
Bulletin 509 Motor Starter Size 0...5
12…120V AC
599-K04
MOV
240…264V AC
(5)
599-KA04
Bulletin 509 Motor Starter Size 6
12…120V AC
199-FSMA1
(3)
RC
12…120V AC
199-GSMA1
(4)
MOV
Bulletin 700 R/RM Relay
AC coil
Not required
24…48V DC
199-FSMA9
MOV
50…120V DC
199-FSMA10
Bulletin 700 Type N, P, PK, or PH Relay
6…150V AC/DC
(5)
700-N24
RC
24…48V AC/DC
199-FSMA9
MOV
50…120V AC/DC
199-FSMA10
130…250V AC/DC
(5)
199-FSMA11
6…300V DC
(5)
199-FSMZ-1
Diode
Miscellaneous electromagnetic devices limited to 35 sealed VA
6…150V AC/DC
(5)
700-N24
RC
(1) Do not use RC Type with Triac outputs. Varistor is not recommended for use on the relay outputs.
(2) Catalog numbers for screwless terminals include the string 'CR' after '100-'. For example: Catalog number 100-FSC48 becomes 100-CRFSC48; Catalog number 100-FSV55 becomes 100-CRFSV55; and so on.
(3) For use on the interposing relay.
(4) For use on the contactor or starter.
(5) For contact ratings, see the PointMax I/O System Specifications Technical Data, publication 5034-TD001.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal