Ground Considerations

You must ground DIN rails according to the Industrial Automation Wiring and Grounding Guidelines, publication 1770-4.1.
ATTENTION:
This product is grounded through the DIN rail to chassis ground. Use zinc-plated chromate-passivated steel DIN rail to assure proper grounding. The use of other DIN rail materials (for example, aluminum or plastic) that can corrode, oxidize, or are poor conductors, can result in improper or intermittent grounding. Secure DIN rail to mounting surface approximately every 200 mm (7.8 in.) and use end-anchors appropriately. Be sure to ground the DIN rail properly. See the Industrial Automation Wiring and Grounding Guidelines, Rockwell Automation publication 1770-4.1, for more information.
Typical Grounding and Isolation Configuration
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal