Dimensions

The dimension measurements that are provided in this publication are based on the horizontal mounting orientation.
PointMax EtherNet/IP Adapter
EtherNet/IP Adapter Dimensions
Catalog Number
W
H
D
5034-AENTR, 5034-AENTRXT
62.65 mm (2.46 in.)
131.74 mm (5.18 in.)
76 mm (2.99 in.)
PointMax Mounting Base with RTB and I/O Module
Mounting Bases with RTB and I/O Module Dimensions
Catalog Number
W
H
D
5034-MB, 5034-MBXT
15 mm (0.59 in.)
132 mm (5.19 in.)
79 mm (3.11 in.)
5034-MBSA, 5034-MBSAXT
15 mm (0.59 in.)
149 mm (5.87 in.)
79 mm (3.11 in.)
PointMax Mounting Base with RTB, I/O Modules, and Accessories
Mounting Bases with RTB and I/O Module, and Accessories Dimensions
Catalog Number
W
H
D
MB with wire or cable holder
15 mm (0.59 in.)
147.3 mm (5.79 in.)
61 mm (2.40 in.)
MB with 1-wire shield clamp
15 mm (0.59 in.)
157.8 mm (6.21 in.)
69.4 mm (2.73 in.)
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal