1834-AENTR Gateway

1834-AENTR Gateway

The 1834-AENTR gateway is the primary network power source. It connects the devices on the
EtherNet/IP
In-cabinet bus to a standard
EtherNet/IP
network to allow communication between a
Logix 5000®
controller and the devices.
1834-AENTR Gateway
1834-AENTR Gateway
Features include:
  • Dual RJ45 ports for Device Level Ring (DLR) connection, Dynamic Host Configuration Protocol (DHCP), or rotary switch to set the IP address
  • One 1486-CBL flat media cable connection
  • Auto-IP commissioning of connected devices
  • Configuration using programming software
  • Maximum of 40 node connections (includes the gateway as 1 connection)
  • Maximum of 25 m (82 ft) flat media cable per gateway
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal