Version Control with FactoryTalk AssetCentre Disaster Recovery
FactoryTalk®
AssetCentre (FTAC) monitors your factory automation
system and provides centralized tools to minimize downtime due to unauthorized actions
or failing devices, and manages the lifecycle of Rockwell Automation®
hardware devices in the system. You can use the Disaster Recovery (DR) feature of FTAC to back up, compare, and restore
FactoryTalk® Optix™
applications that are deployed to target devices
with FactoryTalk® Optix™
Runtime (Embedded), and target computers and
devices with FactoryTalk Optix Runtime (Software). This feature requires
FactoryTalk®
AssetCentre version 16 or later
with the Disaster Recovery license. You must have the FactoryTalk AssetCentre Desktop
Client to utilize Disaster Recovery. A FactoryTalk Optix Runtime (Embedded) asset
requires proper configuration of the Addressing Info and Security Configuration. A FactoryTalk® Optix™
Runtime (Software) asset requires proper configuration
of the Addressing Info. When you use DR to schedule automatic backups, the system compares your
FactoryTalk® Optix™
backup files (.OPTIXZ) against protected baseline
files. A compare report notifies you if unauthorized or unexpected changes are detected. FTAC Archive stores versioned backups for auditing and rollback. If DR detects an issue,
you can restore your
FactoryTalk® Optix™
project to a known good state.
You simply retrieve the .OPTIXZ file from FTAC Archive, import the file to FactoryTalk® Optix™
(version 1.6 or later) or FactoryTalk® Remote Access™
Runtime, and redeploy to your runtime target computer
or device.To get started with .
FactoryTalk®
AssetCentre Disaster Recovery, see
FactoryTalk®
AssetCentre Getting Results
Guide, publication FTAC-GR002Provide Feedback