System features
FactoryTalk® Optix™
version 1.8.x has these
features.Core capabilities
- Retentivity storage provides Backup and Restore methods to save retentive data to a backup file and restore the data.
- Download and Upload methods transfer files between the runtime and client devices from the web.
- The Report DataGrid includes a Word wrap option to wrap content onto multiple lines.
- The Rockwell Automation EtherNet/IP C# API browses controller tags programmatically and imports tags with NetLogic at design time.
- The Recipe API creates and changes recipe schemas with NetLogic at design time.
Expanded architecture
- A three-node high-availability runtime cluster keeps theFactoryTalk Optixapplication operational and accessible when a node or software component fails.
- FactoryTalk Optix Applicationsrun as workstation clients in a dedicated interface installed from the browser.
- ThinManager authentication passes through toFactoryTalk Optixin a ThinManager container and removes multiple sign-in prompts.
Digital design experience
- AI Assistant inFactoryTalk Optix Studiouses AI to provide conversational application guidance and help content.
- Tags import offline from a controller configured in a FactoryTalk Design Studio project before deployment to a Logix controller.
Data connectivity
- The Rockwell Automation Device Driver enables direct communication with PowerFlex drives over EtherNet/IP.
- Runtime event data streams to an MQTT broker so external systems, supervisory applications, or cloud tools consume event information.
- The MQTT client supports complex data types to exchange complete data models through MQTT, which reduces engineering effort and improves scalability for industrial IoT and edge applications.
Provide Feedback