MQTT event logger publishing
Learn about the MQTT event logger publishing feature and its use cases, including
centralized logging and diagnostics.
MQTT event publishing enables the sharing of events across production sections and
supervisory systems, supporting centralized logging and diagnostics to enhance
operational efficiency and system security. You can implement a centrally managed log
system, allowing operators to address issues without stopping runtime or manually
checking logs. Additionally, MQTT event publishing can support a complete centralized
diagnostic center, enabling the transmission of thousands of events and providing
comprehensive diagnostics and monitoring capabilities.
By using MQTT event publishing, you can:
- Share critical runtime information between connected systems, ensuring that all relevant parties are informed of operational statuses and issues.
- Enable supervisory systems to identify and address problems efficiently, minimizing downtime and optimizing resource allocation.
- Create a secure and interconnected ecosystem where runtime logs and events are accessible across production lines and supervisory systems.
- Notify the supervisor when a specific PDF report is generated, runtime is terminated, or issues occur with screen loading or data conversion.
- Alert the operator when RAM usage exceeding 90%, causing the store-and-forward buffer to freeze.
mqtt
event publishing
Provide Feedback