Industrial companies can now fully customize their operations with the Allen-Bradley® ASEM™ 6300PA On-Machine™ PCs. The innovative ASEM 6300 technology allows users to make operations more efficient and flexible. These PCs incorporate a fanless design and wide temperature specs, resulting in years of reliable operation. Save money on enclosures and installation labor with a self-enclosed and ruggedized design. Flexible mounting options are available, which allows machine designers to place the PCs in the most productive location. This ASEM 6300 product can be further customized with optional accessories including handles, keyboard trays and a special panel for push buttons, selector switches and other input devices.
ASEM 6300PA On-Machine industrial PCs offer over 60 factory-configured combinations including an optional button area with 22 mm pilot devices and wiring brought to two terminal blocks. These PCs also contain a USB port on the back of the unit, which is sealed with a threaded cap. The threaded cap makes it easy to connect peripherals temporarily, adding the ability to replace the cap later to preserve the IP65 rating. ASEM 6300PA PCs can be easily integrated into any current operation. These PCs are compatible with ThinManager® software and the entire suite of FactoryTalk® software, including FactoryTalk® View ME, FactoryTalk® View SE, FactoryTalk® Remote Access™ and FactoryTalk® Optix™ HMI runtimes.
The integration of ASEM 6300PA PCs can help users create a more productive automation system. By taking advantage of this product’s flexible design, users can personalize their operating experience to be as efficient as possible.
Allen-Bradley, ASEM, On-Machine, ThinManager, FactoryTalk, FactoryTalk Optix, FactoryTalk Remote Access and Rockwell Automation are trademarks of Rockwell Automation, Inc. Trademarks not belonging to Rockwell Automation are property of their respective companies.