https://www.rockwellautomation.com/en-br/products/details.802MC-XY16.html
Catalog #: 802MC-XY16
Corr-Resist Limit Switch, Body Only, 2 Circuits, Cable, 16 Ft, Standard, 2 Circuit, 4 Circuit Neutral, Standard Body
Catalog #: 802MC-XY16
Corr-Resist Limit Switch, Body Only, 2 Circuits, Cable, 16 Ft, Standard, 2 Circuit, 4 Circuit Neutral, Standard Body
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Suitable for safety functions | Yes |
---|---|
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP66/IP67 |
List of degrees of protection (NEMA) | 1, 4X, 6P, 13 |
Mode of operation | CW and CCW operation |
Actuation type | Switch body for lever type, spring return |
Connection type | 16 foot cable |
Switching function latching | No |
Construction type housing | Cuboid |
List of degrees of protection (IP) | IP66, IP67, IP69K |
Electrical
With status indication | No |
---|---|
Number of circuits | 2 circuit |
Indicating lights | No indication light |
Continuous carrying current | 2 circuits same polarity: maximum 5 A per pole @ 24V DC |
Contact rating | 2 circuits same polarity: maximum 1.1 A per pole @ 24V DC |
Contact rating, break | 2 circuits same polarity: maximum 720VA per pole @ 600V AC, 50/60 Hz, AC-15 (A600) |
Contact rating, make | 2 circuits same polarity: maximum 7200VA per pole @ 600V AC, 50/60 Hz, AC-15 (A600) |
Output electronic | No |
Environmental
Ambient temperature during operating | 0 °C |
---|---|
NEMA rating designation | 2 circuits same polarity: A600/AC-15 |
Ambient temperature | 0...80° (32...176°), minimum temperature based on the absence of freezing moisture or water |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.