https://www.rockwellautomation.com/en-br/products/details.1756-OX8I.html
Catalog #: 1756-OX8I
Best Selling
ControlLogix 8 Pt Digital Relay Module
Catalog #: 1756-OX8I
Best Selling
ControlLogix 8 Pt Digital Relay Module
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Suitable for safety functions | No |
---|---|
Digital inputs configurable | No |
Digital outputs configurable | No |
Voltage type of supply voltage | DC |
Type of voltage (input voltage) | DC |
Type of digital output | Relay |
Type of electric connection | Screw connection |
Bounce time, mean | 1.2 μs |
Total backplane power | 2.9 W |
Thermal dissipation | 10.57 BTU/h |
Current draw | 100 mA @ 5.1V, 100 mA @ 24V |
Expected contact life | 300 kHz, resistive, 100 kHz, inductive |
Module keying | Electronic, software configurable |
Outputs | 8 N.O., 8 N.C. individually isolated (two points per group) |
Scheduled outputs | Synchronization within 16.7 s max, reference to the coordinated system time |
Power dissipation, max | 3.1 W @ 60 °C (140 °F) |
Contact current rating | 1 A @ 5...30V DC, 0.5 A @ 48V DC, 0.22 A @ 125V DC, 1.5 A @ 120V AC, 50/60 Hz, 0.75 A @ 240V AC, 50/60 Hz |
Isolation voltage | 250V (continuous), basic insulation type, outputs-to-backplane, and output-to-output |
Wire category | Wire category: 1 |
Fusing | Not protected. A fused IFM is recommended to help protect outputs |
Redundancy | No |
Short-circuit protection, outputs available | No |
Pilot duty | C300, R150 |
Initial contact resistance, max | 100 mΩ @ 6V, 1 A |
Switching frequency, max | 1 operation/3 s (0.3 Hz at rated load) |
States in fault mode per point | Hold last state, On or Off (Off is default) |
States in program mode per point | Hold last state, On or Off (Off is default) |
Mechanical
Slot width | 1 |
---|---|
RTB keying | User-defined mechanical |
Shock | Operating: 30 G, Non operating: 50 G |
Vibration | 2 G @ 10...500 Hz |
Environmental
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4A |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
EFT/B immunity | ±4 kV at 5 kHz on signal ports |
Operating temperature | 0 to 60 °C |
Surge transient immunity | ±1 kV line-line (DM) and ±2 kV line-earth (CM) on signal ports |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
Oscillatory surge withstand | IEEE C37.90.1: 3kV |
Output Specifications
Off-state leakage current per point, max | 0 mA |
---|---|
Load current per point, min | 10 mA |
Output delay time | OFF to ON: 13 ms maximum, ON to OFF: 13 ms maximum |
Input Specifications
Operating voltage | 5...125V DC, 10...240V AC |
---|
Construction
Enclosure type | None (open-style) |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1756-TD002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1756-TD002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- Safety
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Safety
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.