https://www.rockwellautomation.com/en-br/products/details.150-F85NBD.html
Catalog #: 150-F85NBD
SMC Flex Smart Motor Controller
Catalog #: 150-F85NBD
SMC Flex Smart Motor Controller
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
With display | Yes |
---|---|
Voltage type for actuating | AC |
Rated operating voltage Ue | 200 V |
Rated control supply voltage at AC 50 Hz | 100 V |
Rated control supply voltage at AC 60 Hz | 100 V |
Overload current for line connected devices | 17 A |
Overload current for delta connected devices | 29.4 A |
Controller type | Soft starter |
Control options | None |
Trip classes | 10, 15, 20 and 30 |
Trip current rating | 117% of motor FLC |
Transformer control module | 75VA @ 100...240V AC (-15%, +10%) |
Heatsink fan rating | 20VA @ 110/120V AC or 220/240V AC |
DV/DT protection | RC snubber network for power circuit |
Repetitive peak inverse voltage rating | 1400V per UL/CSA/NEMA for power circuit |
Operating frequency | 50/60 Hz for power circuit |
Line connected motor power, max | 75 Hp @ 575V AC, 60 Hz, 3-phase |
Delta connected motor power, max | 90 kW @ 500V AC, 50 Hz, 3-phase |
Rated impulse voltage | 6000V per IEC for power circuit |
Dielectric withstand | 2500V per IEC for power circuit |
Line connected motor current | 17...85 A @ 500/575V AC, 3-phase |
Delta connected motor current | 29.4...147 A @ 500/575V AC, 3-phase |
Transient protection | Metal oxide varistors: 220 Joules (optional) for power circuit |
Insulation voltage | Rated 500V per IEC for power circuit |
Rated operational voltage | 200...480V AC (-15%, +10%) per UL/CSA/NEMA for power circuit |
Input OFF-state current | <10 mA AC, <3 mA DC for control circuit @ input OFF-state voltage |
Short-circuit protection device list | Standard fuse, circuit breaker and high capacity time delay class CC/J/L |
Number of contacts | 1 for auxiliary contacts |
High capacity available fault current, max | 70 kA @ 600V, maximum current 200 A time delay Class J or Class L fuse for inside delta connected motors |
Type of current | AC for auxiliary contacts |
Conventional thermal current (Ith) | AC/DC: 5 A for auxiliary contacts |
Type of control circuit | Electromagnetic relay for auxiliary contacts |
Type of contacts | Programmable NO/NC for auxiliary contacts |
Utilization category | MG 1 per UL/CSA/NEMA for power circuit |
Standard controller feature | Status indication: stopped, starting, stopping, at speed, alarm and fault |
Standard available fault current, max | 10 kA @ 200...600V, maximum standard fuse 400 A for delta device operational current rating |
Optional controller feature | SMB smart motor braking control: provides motor braking without additional equipment for applications that require the motor to stop quickly, braking current is adjustable from 0...400% of the motor’s full-load current rating |
Integrated motor overload protection | Yes |
Short circuit protection device performance (SCPD) type | Type 1 |
Number of sensors, max | 6 for PTC input ratings |
Inrush current control module | 5 A @ 24V DC (-15%, +10%) |
Voltage at PTC terminals (RPTC = open), max | 30V for PTC input ratings |
Transient watts control module | 60 W @ 24V DC (-15%, +10%) |
Steady state watts control module | 24 W @ 24V DC (-15%, +10%) |
Voltage at PTC terminals (RPTC = 4 kΩ), max | <7.5 for PTC input ratings |
Response time | 800 ms for PTC input ratings |
Inrush time control module | 250 ms @ 24V DC (-15%, +10%) |
Transient time control module | 500 ms @ 24V DC (-15%, +10%) |
Cold resistance of PTC sensor chain, max | 1500 Ohm for PTC input ratings |
Tachometer input | 0...5V DC, 4.5V DC = 100% Speed |
Allen bradley power supply control module, min | 1606-XLP50E @ 24V DC (-15%, +10%) |
Short circuit trip resistance | 25 Ohm ± 10 Ohm for PTC input ratings |
Response resistance | 3400 Ohm ± 150 Ohm for PTC input ratings |
Reset resistance | 1600 Ohm ± 100 Ohm for PTC input ratings |
Input OFF-state voltage, max | 50V AC, 10V DC/12V AC for control circuit |
Input ON-state voltage, min | 85V AC, 19.2V DC/20.4V AC for control circuit |
Lower line side cable size | 0.8...2.5 mm2 (18...14 AWG) for power terminals |
Lower load side cable size | 0.8...2.5 mm2 (18...14 AWG) for power terminals |
Upper load side cable size | 2.5...50 mm2 (14...1 AWG) for load power terminals |
Upper line side cable size | 2.5...95 mm2 (14...3/0 AWG) for line power terminals |
Rated operational current | 3 A @ 120V AC, 1.5 A @ 240V AC for auxiliary contacts |
Input ON-state current | 20 mA @ 120V AC/40mA @ 240V AC, 7.6 mA @ 24V AC/DC for control circuit |
Contact type | auxiliary contacts 19/20 (Aux #1), 29/30 (Aux #2), 31/32 (Aux #3) and 33/34 (Aux #4) |
Environmental
Steady state heat dissipation with control and fan power | 129 W |
---|---|
Storage and transportation temperature | -20 °C |
Humidity | 5...95% (noncondensing) |
Operating temperature | Open: -5 to 50 °C (23 to 122 °F) |
Protection against electrical shock | IP20 per IEC for power circuit |
EMC emission levels | Radiated emission: Class A |
EMC immunity levels | Surge transient: per EN/IEC 60947-4-2 |
Altitude | 2000 m |
Pollution degree | 2 |
Mechanical
Weight | 5.7 kg |
---|---|
Shock | Operational: 15 G |
Width | 150 mm (5.90 inch) |
Depth | 203 mm (8 inch) |
Height | 321 mm (12.60 inch) |
Power pole construction | Heatsink thyristor modular design |
Vibration | Operational: 1.0 G peak, 0.15 mm (0.006 inch) displacement |
Make | 3600VA for auxiliary contacts |
Break | 360VA for auxiliary contacts |
Tightening torque | 14.7 Nm (130 lb.inch) for power terminals |
Internal bypass | Yes |
Function | Single direction |
Power terminal markings | NEMA, CENELEC EN50 012 |
Control terminals | Clamping yoke connection, M3 screw clamp |
Wire strip length | 18...20 mm (0.22...0.34 inch) for power terminals |
Construction
Number of poles | 3 |
---|---|
Enclosure | Open type |
Control modules construction | Thermoset and thermoplastic moldings |
Metal parts construction | Plated brass, copper or painted steel |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 150-TD009 |
User Manual | 150-UM008 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 150-TD009 |
TYPE | User Manual |
PUBLICATION NUMBER | 150-UM008 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- China CCC
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.