Loading

Apache Vulnerability in FactoryTalk® Historian-ThingWorx Connection Server

Severity:
Critical
Advisory ID:
SD1728
Published Date:
May 14, 2025
Last Updated:
May 14, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE-2018-1285
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary

Published Date: 5/15/2025

Last updated: 5/15/2025

Revision Number: 1.0

 

The security of our products is important to us as your chosen industrial automation supplier.  This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improving their business or production environments.

 

AFFECTED PRODUCTS AND SOLUTION

Affected Product

First Known in software version

Corrected in software version

95057C-FTHTWXCT11

<= v4.02.00

v5.00.00 and later

 

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2018-1285

A vulnerability has been identified in the third-party Apache log4net software, impacting the FactoryTalk® Historian-ThingWorx Connector. This issue arises because versions of Apache log4net prior to 2.0.10 fail to disable XML external entities during the parsing of log4net configuration files. Consequently, a threat actor could exploit this to launch XX-based attacks on applications that accept malicious log4net configuration files.

 

CVSS 3.1 Base Score: 9.8

CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 9.3

CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

Known Exploited Vulnerability (KEV) database: no

Users can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

Mitigations and Workarounds

Update to the corrected version if possible. Additionally, users using the affected software, who are not able to upgrade to one of the corrected versions, are encouraged to apply security best practices, where possible.   

·         Security Best Practices

 ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.    

 

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Trust Center
  3. Chevron LeftChevron Left Industrial Security Adv
  4. Chevron LeftChevron Left Industrial Security Advisory Detail
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose