Workstation Functionality
The Compact GuardLogix® Safety Demonstration Workstation provides a portable platform for demonstrating integrated machine safety, standard control, and visualization technologies within a CompactLogix™ architecture. Combining a Compact GuardLogix® 5380 controller, safety I/O, standard I/O, and a PanelView™ 5510 graphic terminal, the workstation enables users to explore safety and control applications while experiencing the benefits of an integrated safety solution using EtherNet/IP™ communications.