Features FactoryTalk Optix stands out for its ability to connect to a wide variety of industrial devices and protocols such as OPC UA, Ethernet/IP, Profinet, Modbus, HTTPS, MQTT among others, allowing the integration and real-time monitoring of equipment from different manufacturers from a single IoT platform. In addition, Optix has the ability to create data logs and save that information in a SQL database. This allows historical alarm trends to be presented and PDF reports to be created as needed.
PackML, which defines 17 standardized operating states, ensures consistent machine behavior, facilitating integration into plants using PackML and ISA-TR88.00.02. In addition, the use of predefined Rockwell Automation libraries, such as those for machine safety, speeds up integration and reduces the engineering effort required.