Loading

PowerFlex 6000 Medium Voltage Drive (VFD)
Allen-Bradley

The high-performance medium voltage VFD for new and retrofit constant and variable-torque motor control applications: pumps, conveyors, mixers & chillers
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(30862)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Keep heavy industrial applications operating continuously with PowerFlex® 6000T variable frequency drives (VFDs) with TotalFORCE® technology. These smart VFDs are designed to help you increase productivity, run reliably and integrate with ease.

This medium voltage drive is designed for new and retrofit variable torque, constant torque and high-speed applications up to 120 Hz. The VFD applications range from fans and pumps to conveyors and compressors that require 2.3...11 kV motor control.

TotalFORCE technology helps you increase throughput and quality with better control over your motors. Reduce downtime by seeing problems before they happen with real-time data and predictive analytics. Simplify your user experience with one control platform for low and medium voltage drives.

Allen-Bradley logo

What's New?

PowerFlex 6000T Medium Voltage Drives Help Increase Productivity

Our five new VFD enhancements can help you reduce energy use, downtime, maintenance costs and more.

 

Expand your use of PowerFlex 6000T VFDs to permanent magnet (PM) motor applications

  • Support high-efficiency PM motor applications with up to 120 Hz output frequency
  • Reach energy efficiency and sustainability goals as PM motors expand into the oil, gas, HVAC, paper and forestry industries

Additional predictive maintenance capabilities help reduce downtime

  • Set new predictive alerts for transformers, airflow, motor and machine bearings and lubrications
  • Create runtime alerts for critical components

Reduce cybersecurity risk

  • CIP Security-enabled drives boost security for your smart machines, networks and equipment

Space-saving solution for your plant

  • The secondary precharge support is now housed within the existing footprint, reducing costs and valuable floor space

More options for configuration

  • Five standard option slots enable you to easily tailor the drive to your application requirements  
  • Options now include ENETR for EtherNet/IP, plus 13TCOMMP1 for PROFIBUS, Encoder Cards, I/O Modules and more
Video
Boost Productivity with PowerFlex Medium Voltage AC Drives

Simple. Connected. Easy to use. 

PowerFlex 6000T features a common control architecture and TotalFORCE® technology.

Simplify your integration and operating experience by choosing PowerFlex 6000T MV drives. They share the same control hardware, firmware and network interface software used in our latest generation of PowerFlex 755T low voltage drives. Using a common control platform across your entire installed base of variable frequency drives lowers integration, operation and support costs. A common platform also reduces training requirements and spare parts inventory.

Predictive Analytics & Adaptive Control
Three tall industrial metal cabinets with multiple doors house PowerFlex medium voltage variable frequency drives
Brochure
Predictive Analytics & Adaptive Control

Discover the features and benefits of PowerFlex medium voltage AC drives. The VFD family is engineered for all-purpose industrial fan, pump and compressor applications up to 120 Hz. Plus, for special purpose mixer, conveyor, marine, crane and hoist applications.

Learn More

The Right Medium Voltage Drive for Your Facility

From industrial manufacturing plants to oil rigs in remote locations, PowerFlex VFDs are trusted for demanding applications by many of the world’s biggest companies.

And the smart PowerFlex 6000T medium voltage VFD not only helps keep production running, but the drive also helps predict downtime before it happens.

 

Medium Voltage Drive Benefits

PowerFlex 6000T VFDs provide precise speed, direction and torque control.  The medium voltage drive offers built-in EtherNet/IP and supports common communication protocols. Standardized VFD technology reduces complex system integration, operations and maintenance.

  • Multiple control modes include flux vector control with up to 150% starting torque with an encoder and 100% without an encoder
  • Reduce peak demand charges by operating near unity power factor throughout the speed range
  • An integrally mounted, multi-pulse isolation transformer helps achieve low line side harmonics and high input power factor
  • Multi-motor control like load sharing and sync-transfer control enables one PowerFlex MV VFD to control up to 10 motors
  • The RealSine™ solution significantly reduces input harmonics. Reducing harmonic distortion helps improve system efficiency, reduce energy costs and minimize power distribution issues on the factory floor
  • Providing real-time intelligence and predictive analytics, TotalFORCE technology helps reduce downtime by seeing problems before they happen

Medium Voltage Drive Offers Premier Integration

Create a connected, information-driven workforce. Our VFDs are designed to easily integrate via Premier Integration and scale.

  • Easy configuration, integration, visualization and operation in the Studio 5000® environment
  • Connected Components Workbench™ also allows for configuration, programming and visualization in a free software package
  • Extensive input power monitoring functionality for kW, kVA, kVAR, elapsed kWh, MWh and power factor
  • Secure flash-over-fiber firmware updates for all main control boards and power cells
  • Fast troubleshooting with the Forensic Data Recorder

 

MV Drives Outperform with TotalFORCE® Smart Technology

Top-performing plants are powered by smart technology. TotalFORCE technology takes your production to the next level by enhancing the drive control and delivering real-time data to help improve production throughput and reduce downtime.

  • Reduce maintenance costs with equipment repair and replacement alerts
  • The VFD delivers predictive life alerts based on embedded analytics for critical components
  • Set analytic models to measure equipment speed or other characteristics
  • See drive component runtime hours and more for periodic maintenance requirements
  • Control single or multiple motors, via multiple control modes
  • Actively reduce system disturbances, and adapt to operating conditions to improve throughput
Video
Compact Footprint is Designed for Retrofit Requirements

Available in multiple frame sizes, the PowerFlex 6000T VFD is the right choice for dozens of variable- and constant-torque motor control applications. Plus, the synchronous transfer design enables one VFD to control up to a 10-motor system. 

Video
Real-time Industrial Control Systems Increase Production

Smart motor control systems can make the difference between profit and loss. PowerFlex variable frequency drives deliver precise motor control. Plus, real-time operating system data to help boost productivity, uptime and energy savings

Expand predictive maintenance to your plant

Combine FactoryTalk® Analytics™ GuardianAI™ with PowerFlex 6000T VFDs and get an unprecedented view into the health of your plant assets.

This solution continuously monitors VFDs and plant assets and alerts you to problems before they occur, giving you more time to plan and act. With actionable insights, you can reduce risk, plan preventative maintenance and keep applications running more reliably.

Monitor drive health with TotalFORCE technology

  • Calculate the expected life of critical drive components based on actual use and environment 
  • Project the remaining life span of fans, transformer, air filter and more
  • See component runtime hours for power cells, fans, etc.

Monitor plant assets via FactoryTalk Analytics GuardianAI™ visibility

  • Analyze live electrical signal data from your existing PowerFlex VFDs, at high speeds right at the edge without the overhead of cloud infrastructure
  • Predict and identify failures of your pumps, fans or blowers
  • Get notifications of flow restrictions, cavitation, loose mounting, blade misalignments, bearing faults, etc.
This is the era of AI in predictive maintenance
This is the era of AI in predictive maintenance
Blog
Blog
This is the era of AI in predictive maintenance
FactoryTalk Analytics GuardianAI, a new software by Rockwell Automation provides predictive maintenance insights via continuous condition-based monitoring.
Read Now

VFD Product Comparison

Motor Control Applications

Application Type Torque PowerFlex® 6000T VFD PowerFlex® 7000 VFD
Pumps Centrifugal Variable ✓ ✓
Positive displacement Constant ✓ ✓
Reciprocating Constant ✓ ✓
Electro-submersible Variable - Constant ✓ ✓
Slurry Constant ✓ ✓
Compressors Centrifugal Variable ✓ ✓
Reciprocating Constant ✓ ✓
Conveyors Flat belt Constant ✓ ✓
Downhill belt Constant   ✓
Blowers Centrifugal Variable ✓ ✓
Extruders   Constant   ✓
Fans Centrifugal: Ambient Variable ✓ ✓
Centrifugal: Hot gas Variable ✓ ✓
Mixers Banbury, Slurry Constant ✓ ✓
Mills SAG, AG, Ball Constant   ✓
Cranes & Hoists   Constant   ✓
Chillers Centrifugal Variable ✓ ✓
Propellers Propulsion, Positioning Variable - Constant   ✓

For a more comprehensive overview and recommended VFDs, see the PowerFlex Medium Voltage AC Drives Selection Guide.

VFD Capabilities

Application Requirement PowerFlex® 6000T VFD PowerFlex® 7000 VFD
Power regeneration   ✓
V/Hz or sensorless vector control  ✓ ✓
Full vector control ✓ ✓
Up to 150% starting torque ✓ ✓
Variable torque ✓ ✓
Constant torque ✓ ✓
Shock loading ✓ ✓
Continuous low speed operation < 10 Hz   ✓
Long motor cable length > 10 km (6 mi)   ✓
Synchronous transfer bypass ✓ ✓
Zero speed holding torque ✓ ✓
ArcShield® arc flash resistance   ✓
Load sharing ✓ ✓
Real-time analytics ✓ ✓
Predictive maintenance ✓  
Preventative maintenance ✓ ✓
High-speed applications up to 90 Hz   ✓
High-speed applications up to 120 Hz ✓  
CIP Security compliant ✓  
Functional safety: Safe Torque Off   ✓
Induction motors ✓ ✓
Synchronous motors   ✓
Permanent magnet motors ✓  

PowerFlex 6000 Packaged Solutions
OrdersOrders
Tool
PowerFlex 6000 Packaged Solutions

Choose from a variety of standard packaged solutions that are pre-engineered to streamline your acquisition process. These solutions will help simplify delivery and installation and help ease repeat orders and inventory.

Select drive, enclosure type, and power options.

Learn More
Video
Increase your ROI with MV Drives and Sync-Transfer Control

Manufacturers can reduce operating and energy costs by using one PowerFlex medium voltage variable frequency drive (VFD) and synchronous transfer control to operate multiple motors. See how.

Video
Allen-Bradley® PowerFlex® VFDs with Predictive Maintenance Capabilities

Move away from reactive to proactive approaches to maintenance in your plant. See how PowerFlex VFDs with Predictive Maintenance can help you work to a more predictive mindset.

Fan & Pump Calculator
Asian engineer takes water from wastewater treatment pond to check the quality of the water after going through program wastewater treatment process in industry environment concept.
Tools
Fan & Pump Calculator

Calculate your energy savings and carbon reductions with our tool that specifically targets fan and pump applications.

Learn More

PowerFlex VFDs with TotalFORCE Technology Increase Productivity

  • Top 3 Benefits
    Eight tall standing gray and black metal industrial cabinets and PowerFlex variable frequency drive units facing forward.
    Brochure
    Top 3 Benefits

    Manufacturers meet some of their biggest production challenges with PowerFlex® drives with TotalFORCE® technology. Whatever your industry, smart VFDs from Rockwell Automation help meet production, uptime, and energy reduction goals.

    Read Now
  • Automotive & Tire
    inside a tire manufacturing plant, tires move down a conveyor belt. The operation is augmented with smart VFDs that control motors throughout the entire manufacturing process
    Brochure
    Automotive & Tire

    As many as 200 different raw materials combine with chemistry, physics and engineering to deliver tires with the highest degree of comfort, performance, reliability and safety. PowerFlex VFDs can be used for almost the entire production process.

    Read Now
  • Oil & Gas
    Offshore oil rigs depend on industrial motor controls, such as PowerFlex VFDs, to increase productivity and uptime. Panorama of oil and gas central processing platform in sun set where produced, treat the hydrocarbon then sent to refinery , petrochemical , power generation plant and tanker barge for export.
    Brochure
    Oil & Gas

    The competitive nature of the oil and gas industry demands organizations continually improve their operations to maintain profitability. That’s why companies are specifying intelligent production technology in system upgrades.

    Read Now
  • Mining
    Five large yellow mining trucks are hauling coal or another black mineral mined from a pit quarry.
    Brochure
    Mining

    Underperforming equipment and downtime reduce your competitive advantage. A better solution relies on smart equipment. Smart VFDs deliver real-time data to help increase productivity and uptime, plus reduce energy and maintenance costs. 

    Read Now
  • Metals
    Bright white and yellow hot molten steel is poured out of a large bucket in a steel foundry. White sparks and orange smoke surround the activity.
    Brochure
    Metals

    Smart motor control devices provide real-time operating data to anticipate, quickly solve or eliminate production problems. PowerFlex VFD drive technology helps avoid unplanned downtime that can cost thousands of dollars per hour.

    Read Now
  • Pulp & Paper
    Big White Paper Rolls Placed on the Floor in a paper mill
    Brochure
    Pulp & Paper

    To succeed in competitive international markets, companies must adopt innovative production technologies. Inefficient labor and processes can eliminate your competitive advantage. PowerFlex drives with TotalFORCE technology are part of the solution that you need.

    Read Now
  • Actualizing Sustainability with Energy Drive
    Actualizing Sustainability with Energy Drive
    Case Study
    Case Study
    Actualizing Sustainability with Energy Drive
    Energy Drive Uses Variable Speed Drive Technology to Help Clients Achieve Sustainability Targets.
    Read Now
  • Cut Energy Costs with MV Drives, Sync-Transfer Control
    Cut Energy Costs with MV Drives, Sync-Transfer Control
    Blog
    Blog
    Cut Energy Costs with MV Drives, Sync-Transfer Control
    Industrial facility managers and engineers are always seeking ways to reduce equipment and energy costs. MV drives & sync-transfer control deliver results.
    Read Now
  • BCPGroup uses technology to drive sustainability
    BCPGroup uses technology to drive sustainability
    Case Study
    Case Study
    BCPGroup uses technology to drive sustainability
    BCPGroup & MAGNETA use permanent magnet motor technology and artificial intelligence applications to advance sustainability initiatives in the oil and gas industry.
    Read Now

May the (Total) Force be With You

In ROK Talk on Drives, Episode 5, join Jim and Neal for a deep dive into a subject near and dear to Jim’s heart—TotalFORCE Technology. TotalFORCE is the common control technology across the Allen‑Bradley PowerFlex 755T LV drives and PowerFlex 6000T MV drives. Special guests include Sayantani Ganguly with Medium Voltage Drives and Adam Davis with Low Voltage Drives.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
PowerFlex 6000 Medium Voltage AC Drives Packaged in Type 3R / IP54 Enclosures Product Profile 6000-PP006_-EN-P
Virtual Factory Acceptance Testing MCC-SP005_-EN-P
Miscellaneous Publication
PowerFlex Medium Voltage AC Drives Brochure PFLEX-BR010_-EN-P
PowerFlex 6000 Medium Voltage Variable Frequency Drive Catalog Number Explanation (IEC Rated) 6000-SR002_-EN-P
PowerFlex 6000 Medium Voltage Variable Frequency Drive Communications Specifications 6000-SR007_-EN-E
PowerFlex 6000 Medium Voltage Variable Frequency Drive Catalog Number Explanation (UL Rated) 6000-SR003_-EN-P
Certifications
Certifications
IEC CertificationInternational Electrotechnical Commission Mark
UL Listed CertificationUL Listed Certification
  • CE Marked
  • IEC
  • IEEE
  • NEMA
  • UL Listed
  • ANSI
Procurement Specifications
Technical Data
Procurement Specifications

Learn more about product communication options, ratings and certifications for automation products.

Learn More
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 6000 Medium Voltage Drive (VFD)
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose