Loading

872C General Purpose
Allen-Bradley

Our Bulletin 872C WorldProx™ Tubular General Purpose Inductive Proximity Sensors are the perfect all-purpose answer for less aggressive yet still demanding applications.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(270)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Family shot of 11 tubular inductive proximity sensors with threaded, nickel-plated brass barrels. Arranged in various angles showing either the black sensing face or the connection ends.
Family shot of 11 tubular inductive proximity sensors with threaded, nickel-plated brass barrels. Arranged in various angles showing either the black sensing face or the connection ends.
Chevron LeftChevron Left
Family shot of 11 tubular inductive proximity sensors with threaded, nickel-plated brass barrels. Arranged in various angles showing either the black sensing face or the connection ends.
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 872C WorldProx™ Tubular General Purpose Inductive Proximity Sensors are the perfect all-purpose answer for less aggressive yet still demanding applications. Economical, easy to use, reliable, and flexible, these general purpose sensors come in a wide range of sizes, output configurations, and connection options.


  • Includes threaded, nickel-plated brass barrels
  • Offers 6.5 mm, 8 mm, 12 mm, 18 mm, and 30 mm diameters
  • Offers standard, extended, and long sensing ranges
  • Includes highly-visible status indicator
  • Offers 2-wire AC, 2-wire AC/DC, and 2-, 3-, or 4-wire DC styles
  • Includes cable, quick-disconnect, and pigtail styles
  • Provides short circuit, overload, transient noise, false pulse, and reverse polarity protection
  • Applications include:
    • Food industry
    • Beverage industry
    • General purpose

See how our Presence Sensors are used in the following applications:

  • Vertical form fill and seal machines [WMV]
  • Cartoning machines [WMV]

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 872C WorldProx Long Range Inductive Sensors Product Profile 872C-PP002_-EN-P
WorldProx 3- and 4-wire DC Proximity Sensors Product Profile 872C-PP003_-EN-P
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
Certifications
Certifications
UL Listed Component MarkUL Listed Component Mark
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives
  • cUL Listed
  • UKCA Marked for all applicable regulations
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left 872C General Purpose
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose