Loading

871L, 872L Limit Switch Style
Allen-Bradley

Our Bulletin 871L and 872L Plastic Limit Switch Style Sensors are a non-contact alternative to NEMA-style limit switches.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(8)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 871IL, 872L limit switch style
871IL, 872L limit switch style
Chevron LeftChevron Left
871IL, 872L limit switch style
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 871L and 872L Plastic Limit Switch Style Sensors are a non-contact alternative to NEMA-style limit switches. Using the same footprint as traditional limit switches, these devices provide mounting interchangeability, easily-wired terminations, and rugged construction.


  • 17 sensing head positions (1 top, 16 side)
  • Side-sensing head can be rotated in 22.5° increments
  • Side-sensing head can be locked in any of 16 positions
  • Conduit or quick-disconnect styles
  • Short circuit, overload, transient noise, false pulse and reverse polarity protection
  • Selectable normally open or normally closed output
  • Applications include:
    • Material handling
    • Packaging
    • Food processing
    • Transportation

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left 871L, 872L Limit Switch Style
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose